Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KCAV4-42-24
Nominal Dia.(mm) | 40 | A(mm) | 128 | Customs tariff weight(kg) | 0.738 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -42 |
Connection group | DIN - metric | Norm | ISO 12151-2-SWS-L | W | 60 |
Common name | DKOL | B(mm) | 35 | Description of connection type | Taper with union nut and O-ring - light series |
Connection type | CA | Fitting series | V4 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 16 | Customs tariff weight per | 1 | Hose fitting size | -24 |
Fitting | ParLock fitting | Customs tariff country of origin | DE | Thread diameter metric | M52x2 |
Tube O.D. | 42 |
This page is PARKER ParLock Fitting KCAV4, part number KCAV4-42-24.
You can find the detail information about specifications and dimensions on part number KCAV4-42-24.