Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
19148-4-4 |
19148-4-5 |
19148-6-6 |
19148-8-6 |
19148-8-8 |
19148-12-12 |
19148-16-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.06 € | 1 | 5 Days | 6 | 49 | 0.046 | -04 | 14 | 26 | 63 | -04 | 1/4x19 | ||
43.02 € | 1 | 5 Days | 8 | 49 | 0.051 | -04 | 14 | 25 | 63 | -05 | 1/4x19 | ||
78.78 € | 1 | 5 Days | 10 | 52 | 0.029 | -06 | 19 | 27 | 55 | -06 | 3/8x19 | ||
121.98 € | 1 | 5 Days | 10 | 57 | 0.09 | -08 | 22 | 34 | 43 | -06 | 1/2x14 | ||
44.29 € | 1 | 5 Days | 12 | 57 | 0.108 | -08 | 22 | 33 | 43 | -08 | 1/2x14 | ||
78.32 € | 1 | 5 Days | 19 | 63 | 0.173 | -12 | 30 | 37 | 35 | -12 | 3/4x14 | ||
114.09 € | 1 | 5 Days | 25 | 72 | 0.363 | -16 | 36 | 42 | 28 | -16 | 1x11 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS5200 | Common name | AGR-K | Description of connection type | BSP screw-in stud - tapered |
Connection type | 91 | Fitting series | 48 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |