PARKER Parkrimp No-Skive Fitting 1EC77

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1EC77-12-12
1EC77-16-16
1EC77-20-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

105.31 €

1 5 Days 191080.415-12326242-123/4x1455

122.26 €

1 5 Days 251310.787-16417742-161x1172

256.52 €

1 5 Days 311511.295-20508735-201-1/4x1175

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200, ISO 12151-6 Common name DKOR 90° Description of connection type Sealing head with BSP union nut with O-ring - 90° elbow (60° cone)
Connection type EC Fitting series 77 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support