PARKER Parkrimp No-Skive Fitting 1B248

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1B248-4-4
1B248-6-4
1B248-6-5
1B248-6-6
1B248-6-8
1B248-8-6
1B248-10-10
1B248-12-10
1B248-12-12
1B248-16-12
1B248-16-16
1B248-20-20
1B248-24-24
1B248-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size Thread diameter BSP E
(mm)

33.17 €

1 5 Days 6500.072-04192663-041/4x1928

51.34 €

1 5 Days 6510.089-06222755-043/8x1927

50.69 €

1 5 Days 8520.095-06222855-053/8x1928

35.63 €

1 5 Days 10610.085-06223855-063/8x1933

60.29 €

1 5 Days 12630.13-06224055-083/8x1941

58.68 €

1 5 Days 10600.279-08273843-061/2x1436

73.38 €

1 5 Days 16700.325-10304542-105/8x1444

95.52 €

1 5 Days 16700.221-12324542-103/4x1442

78.82 €

1 5 Days 19800.405-12325442-123/4x1453

213.98 €

1 5 Days 19800.38-16415442-121x1154

116.03 €

1 5 Days 251040.7-16417542-161x1169

251.38 €

1 5 Days 311290.886-20508235-201-1/4x1180

412.89 €

1 5 Days 401401.429-245510230-241-1/2x11103

532.46 €

1 5 Days 511852.218-327013725-322x11134

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group BSP
Norm BS 5200-B Common name DKR 90° Description of connection type Sealing head with BSP union nut - 60° elbow
Connection type B2 Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support