Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14N73-20-16-1P |
14N73-20-20-1P |
14N73-24-20-1P |
14N73-24-24-1P |
14N73-32-32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | Customs tariff country of origin | F (mm) | Imperial flange size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 128 | 0.739 | -20 | 78 | -16 | DE | 51 | 1-1/4 | 68 | ||
- | 1 | 5 Days | 31 | 155 | 1.424 | -20 | 91 | -20 | DE | 51 | 1-1/4 | 90 | ||
- | 1 | 5 Days | 31 | 155 | 1.446 | -24 | 91 | -20 | DE | 60 | 1-1/2 | 90 | ||
- | 1 | 5 Days | 40 | 166 | 1.755 | -24 | 103 | -24 | DE | 60 | 1-1/2 | 93 | ||
- | 1 | 5 Days | 51 | 220 | 0 | -32 | 148 | -32 | US | 71 | 2 | 133 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Description of connection type | ISO 6162-1 - 5,000 psi - standard design - 90° elbow (5,000 psi) | Connection type | 4N | Fitting series | 73 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 35 | Customs tariff weight per | 1 |
Fitting | Parkrimp fitting |