Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
19246-4-4 |
19246-6-6 |
19246-8-6 |
19246-8-8 |
19246-8-10 |
19246-12-12 |
19246-16-12 |
19246-16-16 |
19246-20-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter BSP | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.51 € | 1 | 5 Days | 6 | 46 | 0.094 | -04 | 19 | 19 | 63 | -04 | 1/4x19 | ||
18.98 € | 1 | 5 Days | 10 | 43 | 0.135 | -06 | 22 | 20 | 55 | -06 | 3/8x19 | ||
34.69 € | 1 | 5 Days | 10 | 45 | 0.184 | -08 | 27 | 22 | 43 | -06 | 1/2x14 | ||
24.46 € | 1 | 5 Days | 12 | 45 | 0.224 | -08 | 27 | 22 | 43 | -08 | 1/2x14 | ||
109.65 € | 1 | 5 Days | 16 | 48 | 0.132 | -08 | 27 | 22 | 43 | -10 | 1/2x14 | ||
42.46 € | 1 | 5 Days | 19 | 49 | 0.275 | -12 | 32 | 23 | 42 | -12 | 3/4x14 | ||
106.54 € | 1 | 5 Days | 19 | 51 | 0.24 | -16 | 41 | 25 | 42 | -12 | 1x11 | ||
72.66 € | 1 | 5 Days | 25 | 55 | 0.365 | -16 | 41 | 25 | 42 | -16 | 1x11 | ||
152.06 € | 1 | 5 Days | 31 | 68 | 0.569 | -20 | 50 | 31 | 35 | -20 | 1-1/4x11 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | BSP |
---|---|---|---|---|---|
Norm | BS5200-A | Common name | DKR | Description of connection type | Sealing head with BSP union nut |
Connection type | 92 | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |