Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K01V6-24-24
Nominal Dia.(mm) | 40 | A(mm) | 159 | Customs tariff weight(kg) | 1.005 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -24 |
Connection group | SAE | Norm | SAE J476A / J516 | H(mm) | 50 |
Common name | AGN | B(mm) | 62.7 | Description of connection type | NPTF screw-in stud |
Connection type | 01 | Fitting series | V6 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 21 | Customs tariff weight per | 1 | Hose fitting size | -24 |
Fitting | ParLock fitting | Customs tariff country of origin | DE | Thread diameter NPTFF | 1-1/2x11-1/2 |
This page is PARKER ParLock Fitting K01V6, part number K01V6-24-24.
You can find the detail information about specifications and dimensions on part number K01V6-24-24.