Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1NW48-15-4 |
1NW48-15-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | Customs tariff weight (kg) | Hose fitting size | |
---|---|---|---|---|---|---|---|
119.46 € | 1 | 5 Days | 6 | 0.163 | -04 | ||
47.71 € | 1 | 5 Days | 8 | 0.066 | -05 |
Loading...
A(mm) | 52 | Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free |
---|---|---|---|---|---|
Thread or tube size | -15 | Connection group | High-pressure cleaner | B(mm) | 29 |
Description of connection type | Kärcher washing device connection | Connection type | NW | Fitting series | 48 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 40 | Customs tariff weight per | 1 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE | Thread diameter metric | M22x1.5 |