Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10646-6-4 |
10646-6-5 |
10646-6-6 |
10646-12-10 |
10646-12-12 |
10646-12-16 |
10646-16-12 |
10646-16-16 |
10646-20-16 |
10646-20-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | H (mm) | Thread diameter UNF | B (mm) | Operating pressure Mpa | Hose fitting size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.23 € | 1 | 5 Days | 6 | 55 | 0.088 | -06 | 19 | 14 | 9/16x18 | 31 | 35 | -04 | ||
20.48 € | 1 | 5 Days | 8 | 53 | 0.088 | -06 | 19 | 14 | 9/16x18 | 29 | 35 | -05 | ||
15.83 € | 1 | 5 Days | 10 | 52 | 0.113 | -06 | 19 | 17 | 9/16x18 | 30 | 35 | -06 | ||
39.12 € | 1 | 5 Days | 16 | 64 | 0.277 | -12 | 32 | 27 | 1-1/16x12 | 39 | 35 | -10 | ||
40.49 € | 1 | 5 Days | 19 | 67 | 0.301 | -12 | 32 | 27 | 1-1/16x12 | 41 | 35 | -12 | ||
134.86 € | 1 | 5 Days | 25 | 73 | 0.264 | -12 | 32 | 32 | 1-1/16x12 | 44 | 35 | -16 | ||
57.05 € | 1 | 5 Days | 19 | 71 | 0.401 | -16 | 41 | 32 | 1-5/16x12 | 45 | 28 | -12 | ||
65.51 € | 1 | 5 Days | 25 | 75 | 0.289 | -16 | 41 | 32 | 1-5/16x12 | 46 | 28 | -16 | ||
143.03 € | 1 | 5 Days | 25 | 80 | 0.447 | -20 | 50 | 41 | 1-5/8x12 | 50 | 21 | -16 | ||
147.58 € | 1 | 5 Days | 31 | 89 | 0.939 | -20 | 50 | 46 | 1-5/8x12 | 51 | 21 | -20 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | SAE |
---|---|---|---|---|---|
Norm | ISO12151-5-SWS | Common name | DKJ | Description of connection type | SAE (JIC) - 37° sealing cone with union nut |
Connection type | 06 | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |