Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13W70-8-6-SM
Nominal Dia.(mm) | 10 | A(mm) | 64 | Customs tariff weight(kg) | 0.132 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -08 |
Connection group | SAE | Design code | Metric width across flats | W | 22 |
Thread diameter UNF | 3/4x16 | Common name | DKJ 90° | B(mm) | 35 |
Description of connection type | JIC 37°/SAE 45° sealing cone with union nut - 90° elbow | Connection type | 3W | Fitting series | 70 |
Customs tariff item number | 73269098 | Operating pressure Mpa | 35 | Customs tariff weight per | 1 |
Hose fitting size | -06 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
E(mm) | 29 |
This page is PARKER Parkrimp No-Skive Fitting 13W70, part number 13W70-8-6-SM.
You can find the detail information about specifications and dimensions on part number 13W70-8-6-SM.