Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1C970-8-6 |
1C970-16-8 |
1C970-25-12 |
1C970-30-16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | W | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.91 € | 1 | 5 Days | 10 | 53 | 0.106 | -08 | 19 | 24 | 63 | -06 | M16x1.5 | 8 | ||
28.38 € | 1 | 5 Days | 12 | 59 | 0.406 | -16 | 30 | 24 | 42 | -08 | M24x1.5 | 16 | ||
79.78 € | 1 | 5 Days | 19 | 68 | 0.751 | -25 | 46 | 28 | 42 | -12 | M36x2 | 25 | ||
116.95 € | 1 | 5 Days | 25 | 80 | 0.546 | -30 | 50 | 33 | 42 | -16 | M42x2 | 30 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | ISO 12151-2-SWS-S | Common name | DKOS | Description of connection type | Taper with union nut and O-ring - heavy series |
Connection type | C9 | Fitting series | 70 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |