PARKER Parkrimp No-Skive Fitting 11C48

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11C48-8-4
11C48-10-4
11C48-10-5
11C48-12-4
11C48-12-5
11C48-12-6
11C48-14-6
11C48-14-8
11C48-16-8
11C48-16-10
11C48-20-10
11C48-20-12
11C48-25-12
11C48-25-16
11C48-30-16
11C48-38-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Operating pressure Mpa Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

26.77 €

1 5 Days 6500.089-08192663-0429M16x1.58

24.13 €

1 5 Days 6500.125-10222663-0429M18x1.510

41.34 €

1 5 Days 8600.092-10223663-0531M18x1.510

226.88 €

1 5 Days 6600.095-12243863-0430M20x1.512

27.11 €

1 5 Days 8600.161-12243663-0532M20x1.512

25.82 €

1 5 Days 10580.17-12243563-0637M20x1.512

34.11 €

1 5 Days 10580.126-14273563-0637M22x1.514

121.96 €

1 5 Days 12620.148-14273863-0842M22x1.514

34.60 €

1 5 Days 12610.337-16303742-0845M24x1.516

75.26 €

1 5 Days 16660.218-16304142-1048M24x1.516

51.04 €

1 5 Days 16650.39-20364042-1048M30x220

81.30 €

1 5 Days 19790.341-20365442-1258M30x220

68.43 €

1 5 Days 19800.75-25465442-1259M36x225

199.29 €

1 5 Days 251020.583-25467242-1671M36x225

126.60 €

1 5 Days 251041.013-30507542-1675M42x230

263.07 €

1 5 Days 311301.141-38608342-2078M52x238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-S Common name DKOS 90° Description of connection type Taper with union nut - O-ring - heavy series - 90° elbow
Connection type 1C Fitting series 48 Customs tariff item number 73269098
Customs tariff weight per 1 Fitting Parkrimp fitting Customs tariff country of origin DE

Tech Support