PARKER Parkrimp No-Skive Fitting 11C77

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11C77-16-8
11C77-20-10
11C77-20-12
11C77-25-12
11C77-25-16
11C77-30-16
11C77-30-20
11C77-38-20
11C77-38-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size W B
(mm)
Hose fitting size E
(mm)
Thread diameter metric Tube O.D.

44.20 €

1 92 Days 12770.212-163042-0845M24x1.516

66.25 €

1 92 Days 16920.354-203653-1053M30x220

105.83 €

1 5 Days 191080.455-203662-1260M30x220

115.20 €

1 92 Days 191080-254662-1258.5M36x225

160.08 €

1 5 Days 251310.785-254677-1669M36x225

156.71 €

1 92 Days 251310.854-305077-1669M42x230

369.26 €

1 5 Days 311451.134-305082-2073M42x230

202.58 €

1 72 Days 311511.422-386087-2078M52x238

563.25 €

1 5 Days 401790-3860112-24101M52x238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group DIN - metric
Norm ISO 12151-2-SWE-S Common name DKOS 90° Description of connection type Taper with union nut - O-ring - heavy series - 90° elbow
Connection type 1C Fitting series 77 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting Parkrimp fitting
Customs tariff country of origin DE

Tech Support