Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0066497340000 |
0066497690000 |
0066498070000 |
0066498580000 |
0066498820000 |
0066499390000 |
0066500070000 |
0066500740000 |
0066501390000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Customs tariff — weight (kg) | Radial bearing clearance (mm) | Tilt angle (°) | Width C (mm) | Width B (mm) | Tolerance, internal diameter d1 (mm) | External diameter dk (mm) | External diameter D (mm) | Tolerance, external diameter D (mm) | r (min.) (mm) | r1 (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.58 € | 1 | 5 Days | 10 | 21600 | 8640 | 0.011 | 0-0.032 | 12 | 6 | 9 | -0.008 | 16 | 19 | -0.009 | 0.3 | 0.3 | ||
13.26 € | 1 | 5 Days | 12 | 28400 | 11300 | 0.016 | 0-0.032 | 11 | 7 | 10 | -0.008 | 18 | 22 | -0.009 | 0.3 | 0.3 | ||
13.85 € | 1 | 5 Days | 15 | 44600 | 17800 | 0.026 | 0-0.04 | 8 | 9 | 12 | -0.008 | 22 | 26 | -0.009 | 0.3 | 0.3 | ||
13.00 € | 1 | 5 Days | 6 | 9000 | 3600 | 0.004 | 0-0.032 | 13 | 4 | 6 | -0.008 | 10 | 14 | -0.008 | 0.3 | 0.3 | ||
12.83 € | 1 | 5 Days | 8 | 14600 | 5850 | 0.01 | 0-0.032 | 15 | 5 | 8 | -0.008 | 13 | 16 | -0.008 | 0.3 | 0.3 | ||
15.31 € | 1 | 5 Days | 17 | 56300 | 22500 | 0.042 | 0-0.04 | 10 | 10 | 14 | -0.008 | 25 | 30 | -0.009 | 0.3 | 0.3 | ||
17.74 € | 1 | 5 Days | 20 | 78300 | 31300 | 0.066 | 0-0.04 | 9 | 12 | 16 | -0.01 | 29 | 35 | -0.011 | 0.3 | 0.3 | ||
23.46 € | 1 | 5 Days | 25 | 128000 | 51200 | 0.115 | 0-0.05 | 7 | 16 | 20 | -0.01 | 35.5 | 42 | -0.011 | 0.6 | 0.6 | ||
28.18 € | 1 | 5 Days | 30 | 165000 | 65900 | 0.148 | 0-0.05 | 6 | 18 | 22 | -0.01 | 40.7 | 47 | -0.011 | 0.6 | 0.6 |
Loading...
Main Body Material | Steel | Design | Spherical plain bearing | Tribological pairing | Hard chrome/PTFE composite |
---|---|---|---|---|---|
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Customs tariff — item number | 84833080 | Tolerance, width B(mm) | -0.12 | Marking cover / seal | None |
Model series | GE.. | Inch / metric | Metric | Customs tariff — country of origin | DE |
Engineering material | Steel | Maintenance required | No | Bearing clearance identifier | CN |
Tolerance, width C(mm) | -0.24 |
Configure
Basic Attributes
I.D. D(mm)
Customs tariff — weight(kg)
Radial bearing clearance(mm)
Tilt angle(°)
Width C(mm)
Width B(mm)
Tolerance, internal diameter d1(mm)
External diameter dk(mm)
External diameter D(mm)
Tolerance, external diameter D(mm)
r (min.)(mm)
r1 (min.)(mm)
Type
Filter by standard shipping days
Optional Attributes