ELGES Maintenance-Free Radial Spherical Plain Bearing Hard Chrome / ELGOGLIDE, Sealed, Dimension Series E

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066499550000
0066500230000
0066500900000
0066501550000
0066502280000
0066502600000
0066503090000
0066503410000
0066503920000
0066504300000
0066504730000
0066505540000
0066506860000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Radial bearing clearance
(mm)
Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Tolerance, width C
(mm)
r1 (min.)
(mm)

30.86 €

1 5 Days 1781300488000.0380-0.041010-0.1214-0.0082530-0.0090.3-0.240.3

33.17 €

1 5 Days 20113000679000.0590-0.04912-0.1216-0.012935-0.0110.3-0.240.3

43.43 €

1 5 Days 252130001280000.1080-0.05716-0.1220-0.0135.542-0.0110.6-0.240.6

54.78 €

1 5 Days 302750001650000.1360-0.05618-0.1222-0.0140.747-0.0110.6-0.240.6

57.91 €

1 5 Days 353530002120000.2120-0.05620-0.1225-0.0124755-0.0130.6-0.31

67.02 €

1 5 Days 404660002800000.3070-0.06722-0.1228-0.0125362-0.0130.6-0.31

81.88 €

1 5 Days 456000003600000.3960-0.06725-0.1232-0.0126068-0.0130.6-0.31

93.82 €

1 5 Days 507390004440000.5310-0.06628-0.1235-0.0126675-0.0130.6-0.31

131.58 €

1 5 Days 6011500006910000.9790-0.06636-0.1544-0.0158090-0.0151-0.41

186.37 €

1 5 Days 7014700008830001.4980-0.072640-0.1549-0.01592105-0.0151-0.41

239.20 €

1 5 Days 80189000011300002.260-0.072645-0.1555-0.015105120-0.0151-0.41

315.98 €

1 5 Days 90230000013800002.680-0.072550-0.260-0.02115130-0.0181-0.51

726.88 €

1 5 Days 120448000026900007.880-0.085670-0.285-0.02160180-0.0251-0.51

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Tribological pairing Hard chrome/ELGOGLIDE
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Marking cover / seal 2RS Model series GE..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required No Bearing clearance identifier CN

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360