ELGES Maintenance-Free Angular Contact Spherical Plain Bearing, Hard Chrome / ELGOGLIDE, Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066515340000
0066518790000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Design Tilt angle
(°)
Width C
(mm)
Tolerance, width B
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)
Axial movement range s
(mm)
Tolerance, width C
(mm)
Shoulder dimension D1
(mm)
r1 (min.)
(mm)
Height H
(mm)

69.23 €

1 5 Days 252390001430000.135Angular contact spherical plain bearing2.714-0.214-0.01242.547-0.0140.61-0.231.40.215

314.26 €

1 5 Days 658670005200000.77Spherical plain bearing1.322-0.322-0.01592100-0.0181.55-0.375.60.623

Loading...

  1. 1

Basic information

Main Body Material Steel Tribological pairing Hard chrome/ELGOGLIDE Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84833080
Marking cover / seal None Model series GE.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required No
Bearing clearance identifier CN Tolerance, height H (+/-)(mm) 0.25

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360