HYDAC Tank Breather Filter ELFL

HYDAC Tank Breather Filter ELFL
[Specifications]
・Type: DM
・Type of connection: Flange connection
・Sealing material: NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

301616

Part Number
301616
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.48 €

1 5 Days

Loading...

  1. 1

Basic information

Clogging indicator design No connection possible Customs tariff weight(kg) 0.265 Customs tariff weight unit kg
Design size 3 Type of connection Flange connection Type ELFL
Filter material P Customs tariff item number 84213925 Customs tariff weight per 1
Filter rating (µm) 10 Customs tariff country of origin DE

This page is HYDAC Tank Breather Filter ELFL, part number 301616.
You can find the detail information about specifications and dimensions on part number 301616.

Tech Support