HYDAC Filter Element DM N5 (3102924)

HYDAC Filter Element DM N5 3102924

Product Details:

Manufacturer part number: 3102924

Brand: HYDAC

Price: 275.38

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.56 kg

Filter material: N5DM010

Filter rating (µm): 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3102924

Part Number
3102924
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Filter material Filter rating (µm)

275.38 €

1 5 Days 0.56N5DM01010

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Design size 5 Type DM
Customs tariff item number 84212100 Customs tariff weight per 1 Customs tariff country of origin DE
Sealing material NBR

This page is HYDAC Filter Element DM N5, part number 3102924.
You can find the detail information about specifications and dimensions on part number 3102924.

Variation of this product

Part Number
3023508
3068101
349494
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Filter material Filter rating (µm)

275.38 €

1 5 Days 0.429N5DM02020

275.38 €

1 5 Days 0.42N5DM0055

275.38 €

1 5 Days 0.42N5DM0022

Tech Support