HYDAC Filter Element DN

HYDAC Filter Element DN
[Specifications]
・Type: DN
・Sealing material: NBR
・DIN 24550

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1250530
1250531
1263637
1264929
1265317
1265320
1265324
1268174
1268867
1268868
1268869
1268870
1268873
1268874
1271553
1271554
1271560
1271561
1271569
1271570
1272056
1275836
1278777
1288484
1292619
1303091
1310353
319480
319481
319482
319484
319485
319486
319487
319488
319489
319492
319495
319496
319498
319499
319500
8201265322
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Design size Filter material Customs tariff item number Filter rating (µm)

441.54 €

1 5 Days 1.071400BN4HC8421298010

573.85 €

1 5 Days 0400BN4HC842129803

79.69 €

1 5 Days 0.140BN4HC8421298010

484.62 €

1 5 Days 1.064400BN4HC842129806

79.69 €

1 5 Days 0.11340BN4HC8421298025

204.62 €

1 5 Days 0.26240BH4HC8421298010

1,503.08 €

1 5 Days 0.98400BH4HC842129806

638.46 €

1 5 Days 0.57160W/HC84212980100

255.38 €

1 5 Days 0.419160BN4HC842129803

216.92 €

1 5 Days 0.397160BN4HC842129806

196.92 €

1 5 Days 0.397160BN4HC8421298010

196.92 €

1 5 Days 0.432160BN4HC8421298025

609.23 €

1 5 Days 1.321160BH4HC8421298010

609.23 €

1 5 Days 0.968160BH4HC8421298025

638.46 €

1 5 Days 0.55160W/HC8421298025

638.46 €

1 5 Days 0.578160W/HC8421298050

906.15 €

1 5 Days 0.908250W/HC8421298025

906.15 €

1 5 Days 0.874250W/HC8421298050

1,376.92 €

1 5 Days 1.467400W/HC8421298050

1,376.92 €

1 5 Days 1.6400W/HC84212980100

-

1 Quote 3.31000BN4HC8421298010

223.08 €

1 5 Days 0.13440W/HC8421298025

427.69 €

1 Quote 0.852400KS8421298050

306.15 €

1 5 Days 063W/HC8421298050

223.08 €

1 5 Days 0.12440W/HC84212980100

323.08 €

1 5 Days 0.372100W/HC84213925100

323.08 €

1 5 Days 0100W/HC84213925200

108.92 €

1 5 Days 0.16663BN4HC8421298010

108.92 €

1 5 Days 0.15563BN4HC8421298025

149.69 €

1 5 Days 0.234100BN4HC842129803

115.08 €

1 5 Days 0.232100BN4HC8421298010

115.08 €

1 5 Days 0.233100BN4HC8421298025

360.00 €

1 5 Days 0.668250BN4HC842129803

304.62 €

1 5 Days 0.671250BN4HC842129806

276.92 €

1 5 Days 0.679250BN4HC8421298010

276.92 €

1 5 Days 0.668250BN4HC8421298025

296.92 €

1 5 Days 0.37163BH4HC8421298010

393.85 €

1 5 Days 0.466100BH4HC842129806

356.92 €

1 5 Days 0.464100BH4HC8421298010

1,113.85 €

1 5 Days 1.344250BH4HC842129803

941.54 €

1 5 Days 1.344250BH4HC842129806

856.92 €

1 5 Days 1.338250BH4HC8421298010

441.54 €

1 5 Days 1.046400BN4HC8421298025

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Norm DIN 24550 Type DN
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

Tech Support