HYDAC Return Line Filter RF

HYDAC Return Line Filter RF
[Specifications]
・Filter type: Return line filter
・Sealing material: NBR
・Switching pressure (bar): 2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1267137
1267139
1267147
1267181
1267185
1267232
1267235
1267245
1267255
1267295
1267297
1267306
1267317
1267387
1267398
1267400
1267410
1267419
1267424
1270707
1276905
304839
306229
306232
306549
308250
308743
309541
310555
310578
312014
312087
315170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum flow rate (l/min) Clogging indicator design Customs tariff weight
(kg)
Maximum operating pressure (bar) Design size Filter material Connection size Filter rating (µm)

516.46 €

1 5 Days 60Mechanical/visual0.52.560Glass fiber fleeceG 3/410

692.15 €

1 5 Days 60Electrical0.52.560Glass fiber fleeceG 3/410

439.23 €

1 5 Days 60Mechanical/visual0.52.560Glass fiber fleeceG 3/410

465.20 €

1 62 Days 60Mechanical/visual0.52.560Stainless steel wire meshG 3/425

412.63 €

1 62 Days 60Mechanical/visual0.52.560Stainless steel wire meshG 3/425

598.46 €

1 5 Days 110Mechanical/visual0.52.5110Glass fiber fleeceG 3/410

774.15 €

1 5 Days 110Electrical0.52.5110Glass fiber fleeceG 3/410

521.23 €

1 5 Days 110Mechanical/visual0.52.5110Glass fiber fleeceG 3/410

521.23 €

1 5 Days 110Mechanical/visual0.52.5110Glass fiber fleeceG 3/420

744.31 €

1 5 Days 160Mechanical/visual0.52.5160Glass fiber fleeceG1 1/410

920.00 €

1 5 Days 160Electrical0.52.5160Glass fiber fleeceG1 1/410

667.08 €

1 5 Days 160Mechanical/visual0.52.5160Glass fiber fleeceG1 1/410

920.00 €

1 5 Days 160Electrical02.5160Glass fiber fleeceG1 1/420

1,050.77 €

1 5 Days 240Electrical0.52.5240Glass fiber fleeceG1 1/45

855.08 €

1 5 Days 240Mechanical/visual0.52.5240Glass fiber fleeceG1 1/410

1,030.77 €

1 5 Days 240Electrical0.52.5240Glass fiber fleeceG1 1/410

777.85 €

1 5 Days 240Mechanical/visual0.52.5240Glass fiber fleeceG1 1/410

1,030.77 €

1 5 Days 240Electrical3.082.5240Glass fiber fleeceG1 1/420

777.85 €

1 5 Days 240Mechanical/visual0.52.5240Glass fiber fleeceG1 1/420

713.32 €

1 5 Days 330Mechanical/visual02.5330Glass fiber fleece / superabsorberSAE DN 50 (2")3

524.31 €

1 5 Days 60Mechanical/visual0.52.560Glass fiber fleeceG 3/45

240.92 €

1 5 Days 30Mechanical/visual0.5130Glass fiber fleeceG 1/220

318.15 €

1 5 Days 30Mechanical/visual0.27130Glass fiber fleeceG 1/210

240.92 €

1 5 Days 30Mechanical/visual0.4130Glass fiber fleeceG 1/210

318.15 €

1 5 Days 30Mechanical/visual0.5130Glass fiber fleeceG 1/220

5,124.62 €

1 5 Days 1300Electrical47.792.51300Glass fiber fleeceSAE DN 100 (4")10

1,332.31 €

1 5 Days 330Electrical5.12.5330Glass fiber fleeceSAE DN 50 (2")10

2,226.15 €

1 5 Days 660Electrical0.52.5660Glass fiber fleeceFilter Outlet G3 / Filter Inlet SAE DN 80 (3")10

1,332.31 €

1 5 Days 330Electrical0.52.5330Glass fiber fleeceG1 1/410

1,156.62 €

1 5 Days 330Mechanical/visual4.842.5330Glass fiber fleeceSAE DN 50 (2")20

3,698.46 €

1 5 Days 950Electrical42.792.5950Glass fiber fleeceSAE DN 90 (3 ½")10

1,079.38 €

1 5 Days 330Mechanical/visual0.52.5330Glass fiber fleeceG1 1/410

324.31 €

1 5 Days 30Mechanical/visual0.37130Glass fiber fleeceG 1/25

Loading...

  1. 1

Basic information

Filter type Return line filter Customs tariff weight unit kg Bypass valve yes/no Yes
Norm None Max. differential pressure of filter element 20 Switching pressure (bar) 2
Type RF Bypass opening pressure (bar) 3 Customs tariff item number 84212980
Customs tariff weight per 1 Customs tariff country of origin DE Sealing material NBR

Tech Support