HYDAC Inline Filter LPF

HYDAC Inline Filter LPF
[Specifications]
・Type: LPF
・Type of connection: Thread (inches, ISO 228)
・Filter material: ON=Optimicron low pressure
・Sealing material: NBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1297389

Part Number
1297389
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

647.38 €

1 5 Days

Loading...

  1. 1

Basic information

Design 1-piece filter bowl Clogging indicator design Visual Customs tariff weight(kg) 1.879
Customs tariff weight unit kg Bypass valve yes/no No Norm None
Nominal size 160 Maximum operating pressure (bar) 5 Type LPF
Cracking pressure None Filter material Glass fiber fleece Connection size G1 1/4
Customs tariff item number 84212980 Default pressure setting of clogging indicator (bar) 5 Customs tariff weight per 1
Filter rating (µm) 10 Customs tariff country of origin DE Sealing material NBR

This page is HYDAC Inline Filter LPF, part number 1297389.
You can find the detail information about specifications and dimensions on part number 1297389.

Tech Support