INA Double-Row Needle Roller Bearings with Lips, without Inner Ring, with Lubrication Bore, Open-Type (0507436000000)

INA Double-Row Needle Roller Bearings with Lips, without Inner Ring, with Lubrication Bore, Open-Type 0507436000000

Product Details:

Manufacturer part number: 0507436000000

Brand: INA

Price: 63.31

Delivery time: 5 Days


Technical Data:

Internal Diameter: 52 mm

Outer Diameter: 68 mm

Width: 40 mm

Allowable Rotational Speed: 8600 1/min

Basic Load Rating, Dynamic Rating: 79000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0507436000000

Part Number
0507436000000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Customs tariff — item number Product code

63.31 €

1 5 Days 5268408600790001270000.621.4524,6000.34584825000RNA6909-ZW-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Double Row Product type Needle roller bearings Inner ring (yes / no) No
Marking cover / seal None Can be relubricated (yes / no) Yes Model series RNA69..
Lip on outer ring yes/no Yes Customs tariff — country of origin DE Bearing clearance identifier CN
Cage material Sheet steel Customs tariff — weight unit kg Customs tariff — weight per 1

This page is INA Double-Row Needle Roller Bearings with Lips, without Inner Ring, with Lubrication Bore, Open-Type, part number 0507436000000.
You can find the detail information about specifications and dimensions on part number 0507436000000.

Variation of this product

Part Number
0507435700000
0507435890000
0507435970000
0507436190000
0507436270000
0507436350000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — weight Customs tariff — item number Product code

44.62 €

1 5 Days 4052361110053000820000.615.1406,0000.16584824000RNA69/32-ZW-XL

48.08 €

1 5 Days 4255361070054000860000.615.9425,700-84824000RNA6907-ZW-XL

54.20 €

1 5 Days 4862409200740001160000.619.4485,1000.25784825000RNA6908-ZW-XL

74.42 €

1 5 Days 5872407800820001390000.623.4584,1500.30784825000RNA6910-ZW-XL

87.38 €

1 5 Days 6380457200102000176000130633,9000.48584825000RNA6911-ZW-XL

104.65 €

1 5 Days 6885456400106000191000132.5683,6000.51784825000RNA6912-ZW-XL

Tech Support