INA Single-Row Needle Roller Bearings with Lips, without Inner Ring with Lubrication Bore, Sealed on One Side

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507729450000
0507729700000
0507730030000
0507730200000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
r (min.)
(mm)
Fatigue limit load Pu
(kN)
Envelope circle diameter F
(mm)
Customs tariff — weight Customs tariff — item number Product code

18.55 €

1 5 Days 16241313900860083000.31.63160.01884824000RNA4901-RSR-XL

24.92 €

1 5 Days 304217860021800242000.34.55300.06284825000RNA4905-RSR-XL

36.03 €

1 5 Days 486222420041000530000.68.8480.13784825000RNA4908-RSR-XL

42.63 €

1 5 Days 587222460045000640000.610.6580.16384825000RNA4910-RSR-XL

Loading...

  1. 1

Basic information

Number of Raceway Ring Rows Single Row Product type Needle roller bearings Inner ring (yes / no) No
Marking cover / seal RSR Can be relubricated (yes / no) Yes Model series RNA49..
Lip on outer ring yes/no Yes Customs tariff — country of origin DE Bearing clearance identifier CN
Cage material Sheet steel Customs tariff — weight unit kg Customs tariff — weight per 1

Tech Support