Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0507464990000 |
0507525960000 |
0507526000000 |
0507526180000 |
0507526260000 |
0507526340000 |
0507532400000 |
0507532580000 |
0507532660000 |
0507532740000 |
0507532820000 |
0507532900000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | r (min.) (mm) | Fatigue limit load Pu (kN) | Envelope circle diameter F (mm) | Ref. speed rpm | Customs tariff — weight | Customs tariff — weight per | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.62 € | 1 | 5 Days | 10 | 17 | 16 | 29500 | 7000 | 7800 | 0.3 | 1.31 | 10 | 28,500 | 0.014 | 1 | NK10/16-TV-XL | |||
8.63 € | 1 | 5 Days | 5 | 10 | 10 | 39000 | 2650 | 1920 | 0.15 | 0.295 | 5 | 55,000 | 0.003 | 1 | NK5/10-TV-XL | |||
8.63 € | 1 | 5 Days | 5 | 10 | 12 | 39000 | 3400 | 2650 | 0.15 | 0.435 | 5 | 54,000 | 0.004 | 1 | NK5/12-TV-XL | |||
8.88 € | 1 | 5 Days | 6 | 12 | 10 | 36500 | 2950 | 2280 | 0.15 | 0.355 | 6 | 48,500 | 0.005 | 1 | NK6/10-TV-XL | |||
8.88 € | 1 | 5 Days | 6 | 12 | 12 | 36500 | 3800 | 3150 | 0.15 | 0.52 | 6 | 47,500 | 0.006 | 100 | NK6/12-TV-XL | |||
- | 8.88 € | 1 | 5 Days | 7 | 14 | 10 | 34500 | 3250 | 2650 | 0.3 | 0.41 | 7 | 43,000 | 0.007 | 1 | NK7/10-TV-XL | ||
8.97 € | 1 | 5 Days | 7 | 14 | 12 | 34500 | 4150 | 3600 | 0.3 | 0.6 | 7 | 42,000 | 0.008 | 1 | NK7/12-TV-XL | |||
9.06 € | 1 | 5 Days | 8 | 15 | 12 | 32500 | 4450 | 4100 | 0.3 | 0.69 | 8 | 37,000 | 0.009 | 1 | NK8/12-TV-XL | |||
9.42 € | 1 | 5 Days | 8 | 15 | 16 | 32500 | 5800 | 5800 | 0.3 | 0.97 | 8 | 36,500 | 0.012 | 1 | NK8/16-TV-XL | |||
9.22 € | 1 | 5 Days | 9 | 16 | 12 | 31000 | 5100 | 5000 | 0.3 | 0.84 | 9 | 32,000 | 0.01 | 100 | NK9/12-TV-XL | |||
9.38 € | 1 | 5 Days | 9 | 16 | 16 | 31000 | 6600 | 7100 | 0.3 | 1.19 | 9 | 32,000 | 0.013 | 100 | NK9/16-TV-XL | |||
9.15 € | 1 | 5 Days | 10 | 17 | 12 | 29500 | 5300 | 5500 | 0.3 | 0.93 | 10 | 29,000 | 0.01 | 1 | NK10/12-TV-XL |
Loading...
Number of Raceway Ring Rows | Single Row | Product type | Needle roller bearings | Inner ring (yes / no) | No |
---|---|---|---|---|---|
Cage designation | Cage made of glass fiber-reinforced polyamide 66 | Marking cover / seal | None | Can be relubricated (yes / no) | No |
Model series | NK.. | Lip on outer ring yes/no | Yes | Customs tariff — country of origin | DE |
Bearing clearance identifier | CN | Cage material | Resin | Customs tariff — weight unit | kg |
Customs tariff — item number | 84824000 |
Configure
Basic Attributes
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Envelope circle diameter F(mm)
Ref. speed rpm
Customs tariff — weight
Customs tariff — weight per
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes