INA Single-Row Needle Roller Bearings with Lips, Inner Ring and Lubrication Bore, Sealed on One Side, Open-Type (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000078540000
0001393510000
0007011810000
0007721000000
0504765800000
0504766020000
0506219980000
0506325150000
0506511530000
0506511960000
0506594210000
0506594300000
0506595450000
0506595610000
0506595700000
0506595880000
0506596000000
0506596180000
0506615740000
0506615820000
0506615900000
0506616120000
0506616200000
0506616390000
0506616630000
0506616710000
0506616800000
0506616980000
0506617010000
0506617100000
0506617360000
0507430070000
0507441430000
0507441510000
0507441600000
0507441780000
0507441860000
0507615360000
0507616500000
0507617140000
0507617220000
0507617300000
0507619430000
0507619600000
0507619780000
0507619860000
0507619940000
0507620010000
0507620100000
0507620280000
0507620360000
0507621410000
0507621500000
0507621680000
0507621760000
0507621840000
0507621920000
0507622060000
0507622220000
0507622300000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Number of Raceway Ring Rows Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Product type Inner ring (yes / no) r (min.)
(mm)
Axial movement range s
(mm)
Fatigue limit load Pu
(kN)
Cage designation Marking cover / seal Can be relubricated (yes / no) Model series Lip on outer ring yes/no Envelope circle diameter F
(mm)
Ref. speed rpm Customs tariff — country of origin Bearing clearance identifier Cage material Customs tariff — weight Customs tariff — item number Product code
-

31.85 €

1 5 Days 173720Single Row181002950031000Needle roller bearingsYes0.60,55.4-NoneYesNKIS..Yes249,500DECNSheet steel0.10384824000-
-

58.29 €

1 5 Days 406522Single Row93004800067000Needle roller bearingsYes10,511.5-NoneYesNKIS..Yes505,200DECNSheet steel0.27884824000-
-

48.32 €

1 5 Days 305222Single Row120004150050000Needle roller bearingsYes0.618.6-NoneYesNKIS..Yes376,600DECNSheet steel0.18184824000-
-

106.15 €

1 5 Days 659528Single Row610081000123000Needle roller bearingsYes1.1225.5-NoneYesNKIS..Yes753,700DECNSheet steel0.64284825000-

114.34 €

1 5 Days 7010030Single Row570095000156000Needle roller bearingsYes11,527.5-NoneYesNA49..Yes803,350DECNSheet steel0.71684825000NA4914-XL

96.26 €

1 5 Days 659035Single Row630085000156000Needle roller bearingsYes1127-NoneYesNKI..Yes733,750DECNSheet steel0.65984824000NKI65/35-XL

50.74 €

1 5 Days 507222Single Row78005300080000Needle roller bearingsYes0.6113.8-NoneYesNA49..Yes584,350DECNSheet steel0.27484824000NA4910-XL

58.89 €

1 5 Days 558025Single Row720065000100000Needle roller bearingsYes11,517.3-NoneYesNA49..Yes634,100DECNSheet steel0.40784825000NA4911-XL

45.38 €

1 5 Days 456822Single Row86005100073000Needle roller bearingsYes0.6112.6-NoneYesNA49..Yes524,750DECNSheet steel0.2884824000NA4909-XL

40.38 €

1 5 Days 406222Single Row92004850067000Needle roller bearingsYes0.6111.5-NoneYesNA49..Yes485,300DECNSheet steel0.23484824000NA4908-XL

18.45 €

1 5 Days 102213Single Row2460096009200Needle roller bearingsYes0.30,51.63-NoneYesNA49..Yes1417,300DECNSheet steel0.02484824000NA4900-XL

19.17 €

1 5 Days 122413Single Row232001060010900Needle roller bearingsYes0.30,51.94-NoneYesNA49..Yes1614,900DECNSheet steel0.02784824000NA4901-XL

20.37 €

1 5 Days 152813Single Row211001200013600Needle roller bearingsYes0.30,52.43-NoneYesNA49..Yes2012,000DECNSheet steel0.03484824000NA4902-XL

22.35 €

1 5 Days 173013Single Row200001240014600Needle roller bearingsYes0.30,52.6-NoneYesNA49..Yes2210,900DECNSheet steel0.03984824000NA4903-XL

24.25 €

1 5 Days 203717Single Row169002370025500Needle roller bearingsYes0.30,84.6-NoneYesNA49..Yes259,600DECNSheet steel0.07684824000NA4904-XL

27.06 €

1 5 Days 254217Single Row144002650031500Needle roller bearingsYes0.30,85.7-NoneYesNA49..Yes307,900SKCNSheet steel0.0984824000NA4905-XL

31.14 €

1 5 Days 304717Single Row126002850035500Needle roller bearingsYes0.30,86.4-NoneYesNA49..Yes356,800DECNSheet steel0.10184824000NA4906-XL

35.06 €

1 5 Days 355520Single Row107003550050000Needle roller bearingsYes0.60,89.4-NoneYesNA49..Yes426,000DECNSheet steel0.17484824000NA4907-XL

73.51 €

1 5 Days 608525Single Row670068000108000Needle roller bearingsYes11,518.8-NoneYesNA49..Yes683,750DECNSheet steel0.42584825000NA4912-XL

90.95 €

1 5 Days 659025Single Row630069000112000Needle roller bearingsYes11,519.5-NoneYesNA49..Yes723,500DECNSheet steel0.46584825000NA4913-XL

124.55 €

1 5 Days 7510530Single Row540097000162000Needle roller bearingsYes11,528.5-NoneYesNA49..Yes853,150DECNSheet steel0.77584825000NA4915-XL

171.49 €

1 5 Days 8512035Single Row4600125000237000Needle roller bearingsYes1.1141.5-NoneYesNA49..Yes1002,800DECNSheet steel1.24684825000NA4917-XL

191.42 €

1 5 Days 9012535Single Row4400129000250000Needle roller bearingsYes1.1143.5-NoneYesNA49..Yes1052,650DECNSheet steel1.30384825000NA4918-XL

222.54 €

1 5 Days 9513035Single Row4200131000260000Needle roller bearingsYes1.1144.5-NoneYesNA49..Yes1102,550DECNSheet steel1.36284825000NA4919-XL

293.49 €

1 5 Days 11015040Single Row3700149000290000Needle roller bearingsYes1.1247.5-NoneYesNA49..Yes1252,400DECNSheet steel2.08584825000NA4922-XL

332.80 €

1 5 Days 12016545Single Row3400205000390000Needle roller bearingsYes1.1264-NoneYesNA49..Yes1352,200DECNSheet steel2.86384825000NA4924-XL

385.35 €

1 5 Days 13018050Single Row3100229000470000Needle roller bearingsYes1.51,574-NoneYesNA49..Yes1052,080DECNSheet steel3.8884825000NA4926-XL

437.42 €

1 5 Days 14019050Single Row2900237000500000Needle roller bearingsYes1.51,578-NoneYesNA49..Yes1601,920DECNSheet steel4.1584825000NA4928-XL

26.38 €

1 5 Days 223917Single Row153002600029500Needle roller bearingsYes0.30,85.3-NoneYesNA49..Yes288,700DECNSheet steel0.08284824000NA49/22-XL

29.45 €

1 5 Days 284517Single Row136002750033500Needle roller bearingsYes0.30,86.1-NoneYesNA49..Yes327,200DECNSheet steel0.09984824000NA49/28-XL

33.34 €

1 5 Days 325220Single Row111003450047500Needle roller bearingsYes0.60,88.9-NoneYesNA49..Yes406,500DECNSheet steel0.15884824000NA49/32-XL

23.17 €

1 5 Days 122422Single Row232001810021600Needle roller bearingsYes0.313.8-NoneYesNA69..Yes1613,900DECNSheet steel0.04684824000NA6901-XL

25.22 €

1 5 Days 152823Single Row211001950025500Needle roller bearingsYes0.314.45-NoneYesNA69..Yes2011,700DECNSheet steel0.06484824000NA6902-XL

27.11 €

1 5 Days 173023Single Row200002110029000Needle roller bearingsYes0.315.1-NoneYesNA69..Yes2210,500DECNSheet steel0.07284824000NA6903-XL

40.97 €

1 5 Days 203730Single Row169004050051000Needle roller bearingsYes0.319.1-NoneYesNA69..Yes259,200DECNSheet steel0.13884824000NA6904-XL

44.91 €

1 5 Days 254230Single Row144004400059000Needle roller bearingsYes0.3110.6-NoneYesNA69..Yes307,700DECNSheet steel0.1684824000NA6905-XL

54.51 €

1 5 Days 304730Single Row126004900071000Needle roller bearingsYes0.3112.9-NoneYesNA69..Yes306,400SKCNSheet steel0.18584824000NA6906-XL

12.89 €

1 5 Days 91912Single Row2650072007100Needle roller bearingsYes0.31,51.28-NoneYesNKI..Yes1220,200DECNSheet steel0.01684824000NKI9/12-XL

13.38 €

1 5 Days 91916Single Row265001010011000Needle roller bearingsYes0.321.92-NoneYesNKI..Yes1219,500DECNSheet steel0.02284824000NKI9/16-XL

14.62 €

1 5 Days 102216Single Row246001140011500Needle roller bearingsYes0.30,52.1-NoneYesNKI..Yes1416,400DECNSheet steel0.02984824000NKI10/16-XL

16.94 €

1 5 Days 102220Single Row246001450015600Needle roller bearingsYes0.30,52.7-NoneYesNKI..Yes1416,100DECNSheet steel0.03784824000NKI10/20-XL

15.69 €

1 5 Days 122416Single Row232001280013900Needle roller bearingsYes0.30,52.55-NoneYesNKI..Yes1614,500DECNSheet steel0.03484824000NKI12/16-XL

18.02 €

1 5 Days 122420Single Row232001630018800Needle roller bearingsYes0.30,53.25-NoneYesNKI..Yes1614,200DECNSheet steel0.04284824000NKI12/20-XL

16.43 €

1 5 Days 152716Single Row216001470017400Needle roller bearingsYes0.30,53.2-NoneYesNKI..Yes1912,400DECNSheet steel0.0484824000NKI15/16-XL

18.17 €

1 5 Days 152720Single Row216001870023600Needle roller bearingsYes0.30,54.15-NoneYesNKI..Yes1912,100SKCNSheet steel0.04984824000NKI15/20-XL

18.34 €

1 5 Days 172916Single Row206001520018700Needle roller bearingsYes0.30,53.45-NoneYesNKI..Yes2111,400DECNSheet steel0.04284824000NKI17/16-XL

19.45 €

1 5 Days 172920Single Row206001930025500Needle roller bearingsYes0.30,54.45-NoneYesNKI..Yes2111,200DECNSheet steel0.05384824000NKI17/20-XL

19.54 €

1 5 Days 203216Single Row185001690022300Needle roller bearingsYes0.30,54.1-NoneYesNKI..Yes2410,100DECNSheet steel0.04984824000NKI20/16-XL

22.09 €

1 5 Days 203220Single Row185002140030500Needle roller bearingsYes0.30,55.3-NoneYesNKI..Yes249,900DECNSheet steel0.06184824000NKI20/20-XL

21.12 €

1 5 Days 223416Single Row172001730023600Needle roller bearingsYes0.30,54.35-NoneYesNKI..Yes269,500DECNSheet steel0.05284824000NKI22/16-XL

23.23 €

1 5 Days 223420Single Row172002200032000Needle roller bearingsYes0.30,55.6-NoneYesNKI..Yes269,300DECNSheet steel0.06684824000NKI22/20-XL

23.88 €

1 5 Days 253820Single Row153002750039000Needle roller bearingsYes0.316.9Cage made of glass fiber-reinforced polyamide 66NoneYesNKI..Yes298,100DECNResin0.07584824000NKI25/20-TV-XL

27.35 €

1 5 Days 253830Single Row153003700057000Needle roller bearingsYes0.31,510.6-NoneYesNKI..Yes298,200DECNSheet steel0.11584824000NKI25/30-XL

24.65 €

1 5 Days 284220Single Row140002950044500Needle roller bearingsYes0.317.8Cage made of glass fiber-reinforced polyamide 66NoneYesNKI..Yes327,500DECNResin0.09284824000NKI28/20-TV-XL

29.88 €

1 5 Days 284230Single Row140003900063000Needle roller bearingsYes0.31,511.7-NoneYesNKI..Yes328,600DECNSheet steel0.15484824000NKI28/30-XL

26.23 €

1 5 Days 304520Single Row129003100048500Needle roller bearingsYes0.30,58.5Cage made of glass fiber-reinforced polyamide 66NoneYesNKI..Yes356,800SKCNResin0.10784824000NKI30/20-TV-XL

32.68 €

1 5 Days 304530Single Row129004600081000Needle roller bearingsYes0.3115Cage made of glass fiber-reinforced polyamide 66NoneYesNKI..Yes356,600DECNResin0.16384824000NKI30/30-TV-XL

28.17 €

1 5 Days 324720Single Row123002800043500Needle roller bearingsYes0.30,57.6-NoneYesNKI..Yes376,900DECNSheet steel0.11784824000NKI32/20-XL

29.71 €

1 5 Days 355020Single Row114003350056000Needle roller bearingsYes0.30,59.8Cage made of glass fiber-reinforced polyamide 66NoneYesNKI..Yes406,100DECNResin0.12184824000NKI35/20-TV-XL

37.97 €

1 5 Days 355030Single Row114004400079000Needle roller bearingsYes0.3114.6-NoneYesNKI..Yes406,200DECNSheet steel0.19184824000NKI35/30-XL

Loading...

Basic information

Customs tariff — weight unit kg Customs tariff — weight per 1

Tech Support