Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008518090000
0008518920000
0008521550000
0008523330000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
C2
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Width C
(mm)
Width with mounting components B1
(mm)
Central length S
(mm)
Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

-

1 5 Days 204734.1128001870066003316.627.6341443.717.137.40.2GE20-XL-KLL-B

-

1 5 Days 255234.91400016700780037.520.233.833.91544.517.542.50.25GE25-XL-KLL-B

44.32 €

1 Quote 408042.93450010300198005828.152.356.42156.521.468.30.75GE40-XL-KLL-B

56.83 €

1 Quote 509049.2375009000232006926.462.856.92262.824.677.31GE50-XL-KLL-B

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Designator cover / seal Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring
Method of attachment Eccentric locking collar Marking cover / seal KLL Rotation direction Constant
Model series GE.. Outer surface design Spherical Engineering material Steel
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support