Needle roller / axial deep groove ball bearings / without inner ring / oil lubrication / INA (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0507785520000
0507785600000
0507785950000
0507786250000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Basic Load Rating Static Rating(Coa)
(N)
C2
(mm)
da
(mm)
Axial limit fatigue load Pua
(kN)
Spring ring Width C1
(mm)
Fatigue limit load Pu
(kN)
Axial static capacities
(kN)
Axial dynamic capacities
(kN)
Shoulder dimension D1
(mm)
Envelope circle diameter F
(mm)
Inner ring Customs tariff — weight
(kg)
Product code

37.66 €

1 5 Days 1019185000110003700460072001014.60.32WR19, SW194.70.727.24.621.910IR6X10X10-IS10.025NX10-XL

33.65 €

1 5 Days 122118540095004300485082001016.60.365WR21, SW214.70.838.24.8523.712IR8X12X10-IS10.023NX12-XL

42.77 €

1 5 Days 2030281460065001750070001470012.2250.65WR30, SW3083.214.7733.620IR17X20X160.067NX20-XL

73.20 €

1 5 Days 35473027500370041500124003250014.240.51.44WR47, SW47107.332.512.450.135IR30X35X200.137NX35-XL

Loading...

  1. 1

Basic information

Load Direction Radial / Thrust Number of Bearing Ring Rows Double Row Product type Needle axial deep groove ball bearing
r (min.)(mm) 0.3 Bore shape Cylindrical Marking cover / seal None
r1 max(mm) 0.3 Suitable for oil lubrication Yes Use for grease lubrication No
Model series NX.. Cage material Sheet steel Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84828000 Customs tariff — country of origin DE

Tech Support