Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008034210000
0008036500000
0008037820000
0008040530000
0008041340000
0008043040000
0008049590000
0008049670000
0008050760000
0008777000000
0008777190000
0008777270000
0008777350000
0008838910000
0009443510000
0009444670000
0009445210000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
C2
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Lubrication hole Ca
(mm)
Width C
(mm)
Width with mounting components B1
(mm)
Central length S
(mm)
Model series Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

31.95 €

1 5 Days 357237.72550011700153005122.546.855.61951.318.8GE..60.30.55GE35-XL-KRR-B

45.48 €

1 Quote 458542.9325009600204006326.457.956.42256.521.4GE..72.30.83GE45-XL-KRR-B

-

1 5 Days 6011061.956000730036000842976.557.22477.931GE..94.51.8GE60-XL-KRR-B

-

1 5 Days 509049.2375009000232006926.462.856.92262.824.6GE..77.30.99GE50-XL-KRR-B

-

1 5 Days 204734.1128001870066003316.627.6341443.717.1GE..37.40.19GE20-XL-KRR-B

19.94 €

1 Quote 255234.91400016700780037.516.733.833.91544.517.5GE..42.50.246GE25-XL-KRR-B

26.68 €

1 Quote 306236.51950013800113004420.740.244.71848.518.3GE..520.389GE30-XL-KRR-B

37.55 €

1 Quote 408042.93250010300198005823.552.356.42156.521.4GE..68.30.73GE40-XL-KRR-B

187.15 €

1 5 Days 8014053.276000560054000108389768.83070.723.4GE..1202.79GE80-XL-KRR-B

-

1 5 Days 6512548.562000630044000963285.268.9286621.5GE..1092.3GE65-214-XL-KRR-B

127.72 €

1 5 Days 7012548.566000630044000963285.268.9286621.5GE..1092.08GE70-XL-KRR-B
-

167.03 €

1 5 Days 7513049.56600060004450010030.59068.5286721.5GE..1132.14GE75-XL-KRR-B

-

1 5 Days 901605210900048507900011835109.46103269.523GE..1383.57GE90-XL-KRR-B

377.18 €

1 5 Days 801707313100045508700010851109613.24193.634GNE..142.87.1GNE80-XL-KRR-B

-

1 5 Days 40904147000910026000632653.857.52354.618GNE..74.51.02GNE40-XL-KRR-B

-

1 5 Days 5011049.26600073003800075.83168.858.72966.7524.6GNE..92.71.82GNE50-XL-KRR-B

173.12 €

1 5 Days 6013052870006100520008937.279.4511.2336831GNE..1092.642GNE60-XL-KRR-B

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip
Method of attachment Eccentric locking collar Marking cover / seal KRR Rotation direction Constant
Outer surface design Spherical Engineering material Steel Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 84821090 Customs tariff — country of origin DE

Tech Support