Radial insert ball bearings / single row / NPP / inner ring for fit / adjusting ring / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0009494180000
0009494340000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

36.17 €

1 5 Days 307221207001130068.80.36BE30-XL

-

1 5 Days 20551612800660052.60.188BE20-XL

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut Yes Bore shape Cylindrical Designator cover / seal Two zinc-plated sheet steel washers with NBR component between, axially pretensioned sealing lip
Method of attachment Fit seat Marking cover / seal NPP Rotation direction Alternating
Model series BE.. Outer surface design Adjusting ring Engineering material Steel
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support