Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008177590000 |
0008432450000 |
0008432880000 |
0008433420000 |
0008773440000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Shoulder dimension d3 (mm) | Threaded pin width across flats | Width C (mm) | Width with mounting components B1 (mm) | Central length S (mm) | Model series | Shoulder dimension d2 (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.91 € | 1 | 5 Days | 25 | 47 | 17.5 | 10100 | 5900 | 36 | 2.5 | 12 | 25.5 | 6 | RALE.. | 30 | 0.13 | RALE25-XL-NPP | |||
- | 42.43 € | 1 | Quote | 45 | 85 | 30.2 | 34500 | 20400 | 63 | 5 | 22 | 43.8 | 11 | RAE.. | 54.5 | 0.72 | RAE45-XL-NPP-FA106 | ||
- | 17.58 € | 1 | Quote | 20 | 42 | 16.7 | 9400 | 5000 | 30 | 2.5 | 12 | 24.5 | 6 | RALE.. | 25.4 | 0.1 | RALE20-XL-NPP-FA106 | ||
22.74 € | 1 | Quote | 30 | 55 | 18.5 | 13200 | 8300 | 42.5 | 2.5 | 13 | 26.5 | 6.5 | RALE.. | 35.7 | 0.18 | RALE30-XL-NPP-FA106 | |||
70.85 € | 1 | 5 Days | 60 | 110 | 37.1 | 56000 | 36000 | 84 | 5 | 24 | 53.1 | 13.5 | RAE.. | 72 | 1.43 | RAE60-XL-NPP |
Loading...
Load Direction | Radial | Size Standard | Metric System | Product type | Radial insert ball bearing |
---|---|---|---|---|---|
Ring nut | No | Bore shape | Cylindrical | Designator cover / seal | Two zinc-plated sheet steel washers with NBR component between, axially pretensioned sealing lip |
Method of attachment | Eccentric locking collar | Marking cover / seal | NPP | Rotation direction | Constant |
Outer surface design | Cylindrical | Engineering material | Steel | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d3(mm)
Threaded pin width across flats
Width C(mm)
Width with mounting components B1(mm)
Central length S(mm)
Model series
Shoulder dimension d2(mm)
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes