Track rollers / double row / seal on one side / trunnions / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0009041200000
0009041980000
0009042600000
0009043250000
0009043920000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Max. inner ring width B1
(mm)
Total length B
(mm)
Fatigue limit load Pu
(kN)
Width C
(mm)
Customs tariff — weight
(kg)
Product code

66.97 €

1 5 Days 143533.287007500540019.533.20.2615.90.09ZL5201-DRS

70.02 €

1 5 Days 164036.29900700065001753.20.3215.90.12ZL5202-DRS

77.37 €

1 5 Days 184739.5128005500860021.539.50.4217.50.19ZL5203-DRS
-

87.08 €

1 5 Days 205245.31610050001100025.545.30.5520.60.25ZL5204-DRS

95.57 €

1 5 Days 256250.41880045001360025.550.40.6720.60.38ZL5205-DRS

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Load Direction Radial Number of Bearing Ring Rows Double Row
Product type Journal roller Outer surface designation R=500 Temperature resistant from(°C) -20
Designator cover / seal Lip gasket on the journal side Eccentric (yes / no) No Hexagon socket (yes / no) No
Marking cover / seal DRS Can be relubricated (yes / no) Yes Lubricating nipple (yes / no) No
Model series ZL.. Outer surface design Spherical Temperature resistant up to(°C) 120
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84821090
Customs tariff — country of origin DE

Tech Support