Linear ball bearings / KH / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0000328400000
0000329210000
0000450200000
0000482240000
0000648070000
0001817900000
0001845600000
0001915310000
0001939760000
0002016000000
0002056300000
0002127410000
0003421570000
0003421650000
0003421730000
0003421810000
0003421900000
0003422030000
0003422110000
0003422200000
0003422460000
0017207750000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Length L
(mm)
Seal Basic lubrication Weight
(g)
Customs tariff goods number Customs tariff weight
(kg)
Product code

18.66 €

1 Quote 121980074028--19.0848210900.018KH12

19.86 €

1 Quote 121980074028double-sided lip sealYES19.0848210900.018KH12-PP

27.43 €

1 Quote 25352420213040--66.0848210900.064KH25
-

27.20 €

1 Quote 20281170101030double-sided lip sealYES33.0848210900.033KH20-PP

24.85 €

1 Quote 1624106091030double-sided lip sealYES28.0848210100.027KH16-PP
-

35.32 €

1 Quote 30403300310050double-sided lip sealYES95.0848210900.095KH30-PP

50.35 €

1 Quote 40525300495060double-sided lip sealYES182.0848210900.185KH40-PP

23.28 €

1 Quote 142183076028double-sided lip sealYES21.0848210100.02KH14-PP

65.74 €

1 Quote 50626800700070double-sided lip sealYES252.0848210900.255KH50-PP

20.72 €

1 Quote 101759052026double-sided lip sealYES15.0848210100.015KH10-PP

19.55 €

1 Quote 81547540024double-sided lip sealYES12.0848210900.012KH08-PP

18.66 €

1 Quote 61239034022double-sided lip sealYES7.0848210900.007KH06-PP

15.48 €

1 Quote 61239034022--7.0848210100.007KH06

16.40 €

1 Quote 81547540024--12.0848210900.012KH08

17.54 €

1 Quote 101759052026--15.0848210100.014KH10

19.65 €

1 Quote 142183076028--21.0848210100.02KH14

21.17 €

1 Quote 1624106091030--28.0848210900.026KH16

21.37 €

1 Quote 20281170101030--33.0848210100.032KH20

30.48 €

1 Quote 30403300310050--95.0848210900.092KH30

43.83 €

1 Quote 40525300495060--182.0848210900.184KH40

57.58 €

1 Quote 50626800700070--252.0848210900.253KH50

32.14 €

1 Quote 25352420213040double-sided lip sealYES66.0848210900.066KH25-PP

Loading...

  1. 1

Basic information

Load Direction Radial Packaging unit 1 Material Steel
Customs tariff weight unit kg Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support