Radial insert ball bearings / single row / KLL / eccentric locking collar / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008518410000
0008519300000
0008520230000
0008522010000
0008523920000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Shoulder dimension d3
(mm)
C2
(mm)
Shoulder dimension d1
(mm)
Threaded pin width across flats Designator cover / seal Width C
(mm)
Width with mounting components B1
(mm)
Marking cover / seal Central length S
(mm)
Shoulder dimension D1
(mm)
Customs tariff — weight
(kg)
Product code

29.68 €

1 5 Days 204734.11280066003316.627.63Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip1443.7KRR17.137.40.2E20-XL-KLL

31.20 €

1 5 Days 255234.914000780037.520.233.83Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring1544.5KLL17.542.50.25E25-XL-KLL

38.14 €

1 5 Days 306236.519500113004426.640.24Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring1848.5KLL18.3520.38E30-XL-KLL

53.82 €

1 5 Days 408042.934500198005828.152.35Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring2156.5KLL21.468.30.76E40-XL-KLL

68.88 €

1 5 Days 509049.237500232006926.462.85Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring2262.8KLL24.677.31E50-XL-KLL

Loading...

  1. 1

Basic information

Load Direction Radial Size Standard Metric System Product type Radial insert ball bearing
Ring nut No Bore shape Cylindrical Method of attachment Eccentric locking collar
Rotation direction Constant Model series E.. Outer surface design Cylindrical
Engineering material Steel Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84821090 Customs tariff — country of origin DE

Tech Support