Track rollers / double row / with spherical outside surface and seals on both sides / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0004291550000
0004296600000
0004749400000
0008167100000
0008168500000
0008169900000
0008170400000
0008171800000
0008627200000
0008996740000
0008996820000
0008997470000
0009289170000
0009301480000
0009326390000
0009327280000
0009358240000
0009359560000
0009373980000
0009374870000
0009375090000
0009413600000
0009414680000
0009415650000
0009416700000
0009417510000
0504738400000
0824787910000
0824992410000
0825154250000
0826463330000
0838747630000
0838750260000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Designator cover / seal Fatigue limit load Pu
(kN)
Width C
(mm)
Marking cover / seal Can be relubricated (yes / no) Permitted radial load, dynamic
(kN)
Customs tariff — weight
(kg)
Customs tariff — item number Product code

32.46 €

1 5 Days 517169012000Radial950Lip gasket on both sides, radial sealing0.04872RSRNo-0.00984821010LR50/5-2RSR

32.77 €

1 5 Days 722330010000Radial1700Lip gasket on both sides, radial sealing0.081102RSRNo-0.01584821010LR50/7-2RS
-

65.23 €

1 5 Days 1752---11300Lip gasket on both sides, axial sealing0.5622.22RSNo-0.23684821090-

34.31 €

1 5 Days 102847509000Radial2950Lip gasket on both sides, axial sealing0.145122RSNo-0.0384821010LR5000-2RS

35.68 €

1 5 Days 123051008500Radial3200Lip gasket on both sides, axial sealing0.161122RSNo-0.0384821010LR5001-2RS

38.58 €

1 5 Days 153565007000Radial4250Lip gasket on both sides, axial sealing0.217132RSNo-0.06384821090LR5002-2RS

42.37 €

1 5 Days 174078006000Radial5400Lip gasket on both sides, axial sealing0.27142RSNo-0.0784821090LR5003-2RS

70.02 €

1 5 Days 3568178004300Radial13700Lip gasket on both sides, axial sealing0.72202RSNo-0.384821090LR5007-2RS

32.62 €

1 5 Days 619270011000Radial1410Lip gasket on both sides, radial sealing0.06692RSRNo-0.01384821010LR50/6-2RSR

50.28 €

1 5 Days 2047117005500Radial7900Lip gasket on both sides, axial sealing0.4162RSNo-0.1284821090LR5004-2RS

52.35 €

1 5 Days 2552118004700Radial8400Lip gasket on both sides, axial sealing0.44162RSNo-0.16284821090LR5005-2RS

60.94 €

1 5 Days 3062160004000Radial12200Lip gasket on both sides, axial sealing0.63192RSNo-0.2584821090LR5006-2RS
-

55.97 €

1 5 Days 2052---10700Lip gasket on both sides, axial sealing0.5520.62RSNo-0.2184821090-
-

47.45 €

1 5 Days 1235---5200Lip gasket on both sides, axial sealing0.2615.92RSNo-0.0884821090-
-

79.88 €

1 5 Days 4085---26000Lip gasket on both sides, axial sealing1.3630.22RSNo-0.8384821090-
-

76.98 €

1 5 Days 3072---18000Lip gasket on both sides, axial sealing0.9323.82RSNo-0.5184821090-
-

88.92 €

1 5 Days 3580---22800Lip gasket on both sides, axial sealing1.2272RSNo-0.6684821090-
-

49.00 €

1 5 Days 1540---6300Lip gasket on both sides, axial sealing0.3215.92RSNo-0.1184821090-
-

47.45 €

1 5 Days 1032---4100Lip gasket on both sides, axial sealing0.208142RSNo-0.0684821090-
-

44.85 €

1 5 Days 1747---8400Lip gasket on both sides, axial sealing0.4217.52RSNo-0.1784821090-
-

66.92 €

1 5 Days 2562---13200Lip gasket on both sides, axial sealing0.6720.62RSNo-0.3484821090-
-

73.20 €

1 5 Days 2062---14800Lip gasket on both sides, axial sealing0.7422.222RSNo-0.37484821090-
-

79.58 €

1 5 Days 2572---19900Lip gasket on both sides, axial sealing125.42RSNo-0.584821090-
-

103.40 €

1 5 Days 3080---25500Lip gasket on both sides, axial sealing1.3330.22RSNo-0.6784821090-
-

122.20 €

1 5 Days 3590---32500Lip gasket on both sides, axial sealing1.6734.92RSNo-0.9784821090-
-

149.30 €

1 5 Days 40100---40500Lip gasket on both sides, axial sealing2.136.52RSNo-1.284821090-

32.92 €

1 5 Days 824430010000Radial2460Lip gasket on both sides, axial sealing0.119112RSNo-0.0384821010LR50/8-2RSR

43.80 €

1 5 Days 103272009200Radial4900Lip gasket on both sides, axial sealing0.243142RSNo4.80.0784821090LR5200-2HRS-TVH-XL

43.80 €

1 5 Days 123588008100Radial6100Lip gasket on both sides, axial sealing0.30515.92RS-4.80.0884821090LR5201-2HRS-TVH-XL

45.23 €

1 5 Days 1540108007400Radial7700Lip gasket on both sides, axial sealing0.38515.92HRSNo-0.1184821090LR5202-2HRS-TVH-XL

51.66 €

1 5 Days 2052169005300Radial12700Lip gasket on both sides, axial sealing0.6420.62HRSNo-0.21184821090LR5204-2HRS-TVH-XL

87.08 €

1 5 Days 2572280004100Radial22500Lip gasket on both sides, axial sealing1.1125.42HRSNo-0.584821090LR5305-2HRS-TVH-XL

95.45 €

1 5 Days 3080360003450Radial29500Lip gasket on both sides, axial sealing1.4830.22HRSNo-0.6784821090LR5306-2HRS-TVH-XL

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Number of Bearing Ring Rows Double Row Product type Roller
Outer surface designation R=500 Temperature resistant from(°C) -20 Eccentric (yes / no) No
Hexagon socket (yes / no) No Lubricating nipple (yes / no) No Model series LR..
Outer surface design Spherical Temperature resistant up to(°C) 120 Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — country of origin DE

Tech Support