Configure
  • Type
    • CAD
    • Est. shipping days
      • All
      • Within 5 working days

    Needle roller / axial deep groove ball bearings / without inner ring / grease lubrication / INA

    Part number:

    Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Inner Diameter d

    (φ)

    Outer Diameter D

    (φ)

    Width B (or T)

    (mm)

    Basic Dynamic Load Rating

    (N)

    Maximum Allowable Rotational Speed

    (1/min)

    Basic Load Rating Static Rating

    (N)

    Basic Load Rating Dynamic Rating (Ca)

    (N)

    Basic Load Rating Static Rating(Coa)

    (N)

    C2

    (mm)

    da

    (mm)

    Axial limit fatigue load Pua

    (kN)

    Spring ring

    Width C1

    (mm)

    Fatigue limit load Pu

    (kN)

    Axial static capacities

    (kN)

    Axial dynamic capacities

    (kN)

    Shoulder dimension D1

    (mm)

    Envelope circle diameter F

    (mm)

    Inner ring

    Customs tariff — weight

    (kg)

    Product code

    Minimum order quantity
    10
    19
    18
    5000
    11000
    3700
    4600
    7200
    10
    14.6
    0.32
    WR19, SW19
    4.7
    0.72
    7.2
    4.6
    21.9
    10
    IR6X10X10-IS1
    0.021
    NX10-Z-XL
    1 pieces
    12
    21
    18
    5400
    9500
    4300
    4850
    8200
    10
    16.6
    0.365
    WR21, SW21
    4.7
    0.83
    8.2
    4.85
    23.7
    12
    IR8X12X10-IS1
    0.024
    NX12-Z-XL
    1 pieces
    17
    26
    28
    13500
    7500
    15000
    5800
    11500
    12.2
    21
    0.51
    WR26, SW26
    8
    2.75
    11.5
    5.8
    28.5
    17
    IR14X17X17
    0.051
    NX17-Z-XL
    1 pieces
    20
    30
    28
    14600
    6500
    17500
    7000
    14700
    12.2
    25
    0.65
    WR30, SW30
    8
    3.2
    14.7
    7
    33.6
    20
    IR17X20X16
    0.068
    NX20-Z-XL
    1 pieces
    25
    37
    30
    16800
    4900
    22400
    11100
    24300
    14.2
    31.6
    1.08
    WR37, SW37
    8
    4.15
    24.3
    11.1
    40.4
    25
    IR20X25X16-IS1
    0.111
    NX25-Z-XL
    1 pieces
    30
    42
    30
    25500
    4300
    36000
    11700
    28000
    14.2
    36.5
    1.23
    WR42, SW42
    10
    6.3
    28
    11.7
    45.1
    30
    IR25X30X20
    0.121
    NX30-Z-XL
    1 pieces
    35
    47
    30
    27500
    3700
    41500
    12400
    32500
    14.2
    40.5
    1.44
    WR47, SW47
    10
    7.3
    32.5
    12.4
    50.1
    35
    IR30X35X20
    0.138
    NX35-Z-XL
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    30.72 €
    ( 36.56 € )
    5 working days
    31.75 €
    ( 37.78 € )
    5 working days
    43.43 €
    ( 51.68 € )
    5 working days
    40.38 €
    ( 48.05 € )
    5 working days
    47.11 €
    ( 56.06 € )
    5 working days
    61.65 €
    ( 73.36 € )
    5 working days
    65.60 €
    ( 78.06 € )
    5 working days