HYDAC Hydraulic Piston Accumulator SK280

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200570

Part Number
3200570
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,907.69 €

1 5 Days

Loading...

  1. 1

Basic information

Piston design Standard Piston material Carbon steel Customs tariff weight(kg) 0
Nominal volume(l) 5 Customs tariff weight unit kg Fluid connection type Internal thread to ISO 228 (BSP)
Size of connection for hydraulic fluid G 1 Piston diameter(mm) 100 Maximum operating pressure (bar) 280
Certification (approval) European Pressure Equipment Directive (PED) Type SK280 Customs tariff item number 84798970
Gas connection type Gas valve M28x1.5/M8 integrated in the cover Tank material Carbon steel Customs tariff weight per 1
Customs tariff country of origin DE Sealing material NBR/PUR (polyurethane)

This page is HYDAC Hydraulic Piston Accumulator SK280, part number 3200570.
You can find the detail information about specifications and dimensions on part number 3200570.

Tech Support