HYDAC Hydraulic Membrane Accumulator SBO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2107420
2110614
2119709
3008153
3041890
3041892
3041895
3041896
3041898
3041899
3041900
3041901
3041902
3041904
3041928
3041929
3041933
3041935
3041938
3041939
3041940
3041942
3041945
3041947
3041953
3041954
3041957
3041958
3041963
3041964
3041965
3041968
3041970
3041972
3041974
3041978
3041984
3041989
3041993
3050622
3438701
3438715
368137
368700
8203042010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Nominal volume
(l)
Fluid connection type Size of connection for hydraulic fluid Surface of tank interior Maximum operating pressure (bar) Surface of connection side Diaphragm material Customs tariff item number thread Tank material

2,747.69 €

1 5 Days 6.62Internal thread to ISO 228 (BSP) and external thread for locationG 3/4Steel210SteelNBR84798970M45x1.5Steel

2,643.08 €

1 5 Days 42Internal thread to ISO 228 (BSP)G 3/4Steel100SteelNBR84798970NoneSteel

1,050.77 €

1 5 Days 40.75Internal thread to ISO 228 (BSP)G 1/2Steel330SteelNBR84798970NoneSteel

1,344.62 €

1 5 Days 8.51.4Internal thread to ISO 228 (BSP)G 1/2Steel330SteelNBR84798970NoneSteel

272.31 €

1 5 Days 0.60.075Internal thread to ISO 228 (BSP)G 1/2Steel250SteelNBR84798970NoneSteel

304.62 €

1 5 Days 0.50.16Internal thread to ISO 228 (BSP)G 1/2Steel210SteelNBR84798970NoneSteel

347.69 €

1 5 Days 1.30.32Internal thread to ISO 228 (BSP)G 1/2Steel210SteelNBR84798970NoneSteel

370.77 €

1 5 Days 1.3450.32Internal thread to ISO 228 (BSP)G 1/2LT-steel (low-temperature)210LT-steel (low-temperature)ECO84798970NoneLT-steel (low-temperature)

444.62 €

1 5 Days 1.50.5Internal thread to ISO 228 (BSP)G 1/2Steel210SteelNBR84798970NoneSteel

467.69 €

1 5 Days 20.5Internal thread to ISO 228 (BSP)G 1/2LT-steel (low-temperature)210LT-steel (low-temperature)ECO84798970NoneLT-steel (low-temperature)

490.77 €

1 5 Days 10.5Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel210SteelNBR84798970M33x1.5Steel

815.38 €

1 5 Days 3.30.6Internal thread to ISO 228 (BSP)G 1/2Steel330SteelNBR84798970NoneSteel

835.38 €

1 5 Days 3.50.6Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel330SteelNBR84798970M33x1.5Steel

464.62 €

1 5 Days 1.80.7Internal thread to ISO 228 (BSP)G 1/2Steel100SteelNBR84798970NoneSteel

493.85 €

1 5 Days 1.80.7Internal thread to ISO 228 (BSP)G 1/2LT-steel (low-temperature)100LT-steel (low-temperature)ECO84798970NoneLT-steel (low-temperature)

510.77 €

1 5 Days 00.7Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel100SteelNBR40169997M33x1.5Steel

520.00 €

1 5 Days 2.750.75Internal thread to ISO 228 (BSP)G 1/2Steel210SteelNBR84798970NoneSteel

566.15 €

1 5 Days 30.75Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel210SteelNBR84798970M33x1.5Steel

1,072.31 €

1 5 Days 4.280.75Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel330SteelNBR84798970M33x1.5Steel

1,164.62 €

1 5 Days 40.75Internal thread to ISO 228 (BSP) and external thread for locationG 1/2LT-steel (low-temperature)330LT-steel (low-temperature)ECO84798970M33x1.5LT-steel (low-temperature)

764.62 €

1 5 Days 3.51Internal thread to ISO 228 (BSP)G 1/2Steel200SteelNBR84798970NoneSteel

803.08 €

1 5 Days 3.51Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel200SteelNBR84798970M33x1.5Steel

846.15 €

1 5 Days 4.51.4Internal thread to ISO 228 (BSP)G 1/2Steel140SteelNBR84798970NoneSteel

887.69 €

1 5 Days 3.51.4Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel140SteelNBR84798970M33x1.5Steel

940.00 €

1 5 Days 6.251.4Internal thread to ISO 228 (BSP)G 1/2Steel210SteelNBR84798970NoneSteel

973.85 €

1 5 Days 51.4Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel210SteelNBR84798970M33x1.5Steel

1,364.62 €

1 5 Days 8.31.4Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel330SteelNBR84798970M33x1.5Steel

1,421.54 €

1 5 Days 01.4Internal thread to ISO 228 (BSP) and external thread for locationG 1/2LT-steel (low-temperature)330LT-steel (low-temperature)ECO84798970M33x1.5LT-steel (low-temperature)

998.46 €

1 5 Days 42Internal thread to ISO 228 (BSP)G 3/4Steel100SteelNBR84798970NoneSteel

1,056.92 €

1 5 Days 02Internal thread to ISO 228 (BSP)G 3/4LT-steel (low-temperature)100LT-steel (low-temperature)ECO40169997NoneLT-steel (low-temperature)

1,038.46 €

1 5 Days 42Internal thread to ISO 228 (BSP) and external thread for locationG 3/4Steel100SteelNBR84798970M45x1.5Steel

1,150.77 €

1 5 Days 6.752Internal thread to ISO 228 (BSP)G 3/4Steel210SteelNBR84798970NoneSteel

1,213.85 €

1 5 Days 72Internal thread to ISO 228 (BSP) and external thread for locationG 3/4Steel210SteelNBR84798970M45x1.5Steel

1,578.46 €

1 5 Days 9.52Internal thread to ISO 228 (BSP) and external thread for locationG 3/4Steel330SteelNBR84798970M45x1.5Steel

1,236.92 €

1 5 Days 82.8Internal thread to ISO 228 (BSP)G 3/4Steel210SteelNBR84798970NoneSteel

1,767.69 €

1 5 Days 122.8Internal thread to ISO 228 (BSP) and external thread for locationG 3/4Steel330SteelNBR84798970M45x1.5Steel

1,598.46 €

1 5 Days 123.5Internal thread to ISO 228 (BSP)G 3/4Steel210SteelNBR84798970NoneSteel

1,624.62 €

1 5 Days 113.5Internal thread to ISO 228 (BSP) and external thread for locationG 3/4Steel210SteelNBR84798970M45x1.5Steel

721.54 €

1 5 Days 0.516Internal thread to ISO 228 (BSP)G 1/2Stainless steel 1.4571180Stainless steel 1.4571NBR84798970NoneStainless steel 1.4571

720.00 €

1 5 Days 3.750.75Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel250SteelNBR84798970M33x1.5Steel

538.46 €

1 5 Days 10.32Internal thread to ISO 228 (BSP)G 1/2Steel300SteelNBR84798970NoneSteel

895.38 €

1 5 Days 41Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel250SteelNBR84798970M33x1.5Steel

1,001.54 €

1 5 Days 0.70.075Internal thread to ISO 228 (BSP)G 1/2Steel250SteelNBR84798970NoneSteel

1,173.85 €

1 5 Days 3.30.6Internal thread to ISO 228 (BSP) and external thread for locationG 1/2Steel330SteelNBR84798970M33x1.5Steel

1,092.31 €

1 5 Days 1.30.32Internal thread to ISO 228 (BSP)G 1/2Stainless steel 1.4571160Stainless steel 1.4571NBR84798970NoneStainless steel 1.4571

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Accumulator type Diaphragm-type accumulator Certification (approval) European Pressure Equipment Directive (PED)
Type SBO Device series None Preload pressure Not defined
Gas connection type M28x1.5 Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support