Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3144379 |
3149206 |
3161758 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Nominal volume (l) | Size of connection for hydraulic fluid | Piston diameter (mm) | |
---|---|---|---|---|---|---|---|---|
5,189.23 € | 1 | 5 Days | 32 | 2.5 | G1 1/4 | 100 | ||
5,558.46 € | 1 | 5 Days | 35 | 5 | G 1 | 100 | ||
9,961.54 € | 1 | 5 Days | 145 | 20 | G 3/4 | 180 |
Loading...
Piston design | Low-friction design for max. piston velocity of 3.5 m/s | Piston material | Carbon steel | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Fluid connection type | Internal thread to ISO 228 (BSP) | Maximum operating pressure (bar) | 350 | Certification (approval) | European Pressure Equipment Directive (PED) |
Type | SK350 | Customs tariff item number | 84798970 | Gas connection type | Screw-type gas valve G3/4 with M28x1.5/M8 |
Tank material | Carbon steel | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Sealing material | NBR / PTFE compound |