Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
398297 |
702657 |
853318 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Nominal size | Shift lever | Connection size | |
---|---|---|---|---|---|---|---|---|
452.31 € | 1 | 5 Days | 2.255 | 16 | Aluminum - clamping lever offset | DN16 | ||
924.62 € | 1 | 5 Days | 10.895 | 32 | Steel - plug lever offset | DN32 | ||
409.23 € | 1 | 5 Days | 1.2 | 10 | Zinc die-casting - plug lever offset | DN10 |
Loading...
Operating Pressure Range(MPa) | ::35 | Switching ball/shaft material | Steel | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Ball bore | Straight bore | Type of connection | Plate mounting | Type | KHP |
Connection | 2-way | Soft seals material | FKM (formerly FPM) | Customs tariff weight Pro | 1 |
Customs tariff article number | 84818081 | Customs tariff country of origin | DE | Ball seal material | POM |