Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3232327 |
3240623 |
398469 |
554929 |
703879 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (MPa) | Customs tariff weight (kg) | Surface protection | Nominal size | Type of connection | Type | Shift lever | Switching shaft and connection sealing material | Connection size | Soft seals material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.15 € | 1 | 5 Days | ~50 | 0.35 | Zinc-plated, chrome (VI)-free | 6 | Pipe fitting - light series DIN 2353 | KHB3K | Zinc die-casting - Clamping lever straight | NBR | 08LR | - | ||
120.15 € | 1 | 5 Days | ~50 | 0.36 | Zinc-plated, chrome (VI)-free | 6 | Internal thread ISO 228 | KHB3K | Zinc die-casting - Clamping lever straight | NBR | G1/4 | - | ||
995.38 € | 1 | 5 Days | ~35 | 11.2 | - | 32 | Plate mounting | KHP3K | Steel - plug lever offset | - | DN32 | FKM (formerly FPM) | ||
458.46 € | 1 | 5 Days | ~50 | 0.5 | - | 6 | Plate mounting | KHP3K | Zinc die-casting - offset plug lever, mounted | - | DN6 | FKM (formerly FPM) | ||
480.00 € | 1 | 5 Days | ~35 | 1.25 | - | 10 | Plate mounting | KHP3K | Zinc die-casting - plug lever offset | - | DN10 | FKM (formerly FPM) |
Loading...
Switching ball/shaft material | Steel | Customs tariff weight unit | kg | Ball bore | L-bore |
---|---|---|---|---|---|
Connection | 3-way | Customs tariff weight Pro | 1 | Customs tariff article number | 84818081 |
Customs tariff country of origin | DE | Ball seal material | POM |