Configure
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 5 working days
    • Within 62 working days

NILOS Ring JVG

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

Customs tariff weight

(kg)

Outside diameter D

(mm)

Thickness s

(mm)

Roller bearing designation

Internal diameter d

(mm)

Minimum order quantity
0.003
47
2
7204
23.2
1 pieces
0.004
52
2.5
7205
28
1 pieces
0.006
62
2.5
7206
33
1 pieces
0.013
100
3
7211
60
1 pieces
0.019
120
3
7213
72.5
1 pieces
0.033
130
3.5
7215
81
1 pieces
0.006
62
2.5
7305
30
1 pieces
0.008
72
2.5
7306
37.2
1 pieces
0.012
90
3
7308
47.5
1 pieces
0.014
100
3
7309
52.3
1 pieces
0.018
110
3
7310
57.5
1 pieces
0.022
120
3
7311
64
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.31 €
( 1.56 € )
5 working days
1.66 €
( 1.98 € )
4 working days
2.06 €
( 2.45 € )
4 working days
3.89 €
( 4.63 € )
62 working days
4.54 €
( 5.40 € )
4 working days
5.12 €
( 6.09 € )
4 working days
2.06 €
( 2.45 € )
4 working days
2.31 €
( 2.75 € )
4 working days
3.38 €
( 4.02 € )
4 working days
3.85 €
( 4.58 € )
4 working days
4.15 €
( 4.94 € )
4 working days
4.54 €
( 5.40 € )
4 working days

More Information

Basic information

[Specifications]
・Type: NILOS ring
・Outside diameter D(mm): 47-130
・Internal diameter d(mm): 23.2-81
・Engineering material: Zinc-plated special strip steel

NILOS-Rings for Single Row Angular Contact Ball Bearings, JVG series.