Manufacturer part number: J47
Brand: NILOS RING
Price: Please contact the support for quotation
Delivery time: 5 Days
Customs tariff weight: 0.013 kg
Outside diameter D: 47 mm
Nominal size: 47
Thickness s: 3 mm
Internal diameter d: 34 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
J47
Design | J | Temperature-resistant to(°C) | 100 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Type | NILOS spacer ring | Customs tariff weight Pro | 1 | Engineering material | Zinc die-casting |
Customs tariff article number | 73269098 | Customs tariff country of origin | DE |
This page is NILOS Spacer Ring J, part number J47.
You can find the detail information about specifications and dimensions on part number J47.
Part Number |
---|
J100 |
J42 |
J52 |
J62 |
J68 |
J72 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Outside diameter D (mm) | Nominal size | Thickness s (mm) | Internal diameter d (mm) |
---|---|---|---|---|---|---|---|---|---|
- | 2 | 5 Days | 0.072 | 100 | 100 | 4 | 77 | ||
- | 2 | 5 Days | 0.011 | 42 | 42 | 3 | 29 | ||
- | 2 | 5 Days | 0.017 | 52 | 52 | 3 | 37 | ||
- | 2 | 5 Days | 0.02 | 62 | 62 | 3 | 48 | ||
- | 2 | 5 Days | 0.024 | 68 | 68 | 3 | 50 | ||
- | 2 | 5 Days | 0.041 | 72 | 72 | 3.5 | 50 |