NILOS Ring AV (608AV)

NILOS Ring AV 608AV

Product Details:

Manufacturer part number: 608AV

Brand: NILOS RING

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Customs tariff weight: 0.001 kg

Outside diameter D: 20 mm

Thickness s: 1.8 mm

Roller bearing designation: 608

Internal diameter d: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

608AV

Part Number
608AV
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Thickness s
(mm)
Roller bearing designation Internal diameter d
(mm)
2 5 Days 0.001201.86088

Loading...

  1. 1

Basic information

Design AV Customs tariff weight unit kg Type NILOS ring
Customs tariff weight Pro 1 Engineering material Zinc-plated special strip steel Customs tariff article number 73269098
Customs tariff country of origin DE

This page is NILOS Ring AV, part number 608AV.
You can find the detail information about specifications and dimensions on part number 608AV.

Variation of this product

Part Number
1208AV
1307AV
16016AV
61805AV
61807AV
61815AV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Thickness s
(mm)
Roller bearing designation Internal diameter d
(mm)

-

2 5 Days 0.00974.63120840

-

2 5 Days 0.00972.73130735

-

2 5 Days 0.016117.531601680

-

2 5 Days 0.00234.626180525

-

2 5 Days 0.00244.926180735

-

2 5 Days 0.00791.12.56181575

Tech Support