NILOS Ring LSTO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10X 30 LSTO
12X 28 LSTO
15X 35 LSTO
17X40 LSTO
17X 35 LSTO
20X 42 LSTO
20X 47 LSTO
20X 52 LSTO
25X 47 LSTO
25X 52 LSTO
25X 62 LSTO
30X 55 LSTO
30X 62 LSTO
30X 72 LSTO
35X 62 LSTO
35X 72 LSTO
35X 80 LSTO
40X 68 LSTO
40X 80 LSTO
40X 90 LSTO
45X 75 LSTO
45X 85 LSTO
45X 100 LSTO
50X 90 LSTO
50X 110 LSTO
55X 100 LSTO
60X 110 LSTO
70X 125 LSTO
75X 130 LSTO
80X 140 LSTO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Internal diameter d
(mm)

-

2 5 Days 0.0123010

-

2 5 Days 0.0082812

-

2 5 Days 0.0153515

4.77 €

2 5 Days 0.0194017

-

2 5 Days 0.0143517

-

2 5 Days 0.0174220

-

2 5 Days 0.0264720

-

2 5 Days 0.0345220

-

2 5 Days 0.0264725

-

2 5 Days 0.035225

-

2 5 Days 0.0476225

-

2 5 Days 0.0295530

-

2 5 Days 0.0426230

-

2 5 Days 0.0587230

-

2 5 Days 0.0376235

-

2 5 Days 0.0547235

-

2 5 Days 0.0768035

-

2 5 Days 0.0456840

-

2 5 Days 0.0688040

-

2 5 Days 0.0939040

-

2 5 Days 0.0517545

-

2 18 Days 0.0778545

-

2 5 Days 0.10210045

-

2 5 Days 0.0869050

-

2 5 Days 0.13611050

-

2 5 Days 0.10810055

-

2 5 Days 0.1311060

-

2 5 Days 0.15812570

-

2 5 Days 0.16313075

-

2 5 Days 0.17814080

Loading...

  1. 1

Basic information

Design LSTO Customs tariff weight unit kg Type NILOS ring
Thickness s(mm) 4 Customs tariff weight Pro 1 Engineering material Zinc-plated special strip steel
Customs tariff article number 73269098 Customs tariff country of origin DE

Tech Support