NILOS Spacer Ring A (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A20
A25
A30
A35
A40
A45
A50
A55
A60
A65
A70
A75
A80
A85
A90
A100
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff weight
(kg)
Outside diameter D
(mm)
Nominal size Thickness s
(mm)
Internal diameter d
(mm)
2 5 Days 0.0043020220
2 5 Days 0.0063725225
2 5 Days 0.0143302.530
2 5 Days 0.01147352.535
2 5 Days 0.01454402.540
2 5 Days 0.01659452.545
2 5 Days 0.01664502.550
2 5 Days 0.0257155355
2 5 Days 0.0267560360
2 5 Days 0.03783653.565
2 5 Days 0.04188703.570
2 5 Days 0.04894753.575
10 5 Days 0.05100803.580
2 5 Days 0.056105853.585
2 5 Days 0.062111903.590
2 5 Days 0.0731221003.5100

Loading...

  1. 1

Basic information

Design A Temperature-resistant to(°C) 100 Customs tariff weight unit kg
Type NILOS spacer ring Customs tariff weight Pro 1 Engineering material Zinc die-casting
Customs tariff article number 73269098 Customs tariff country of origin DE

Tech Support