Ledge handle (LG)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LG-01.030.01
LG-01.030.04
LG-02.030.01
LG-02.030.04
LG-02.045.01
LG-02.045.04
LG-02.070.01
LG-02.070.04
LG-02.090.01
LG-02.090.04
LG-02.105.01
LG-02.105.04
LG-03.030.01
LG-03.030.04
LG-03.045.01
LG-03.045.04
LG-03.070.01
LG-03.070.04
LG-03.090.01
LG-03.090.04
LG-03.105.01
LG-03.105.04
LG-04.030.01
LG-04.030.04
LG-04.045.01
LG-04.045.04
LG-04.064.01
LG-04.064.04
LG-04.070.01
LG-04.070.04
LG-04.080.01
LG-04.080.04
LG-04.090.01
LG-04.090.04
LG-05.064.01
LG-05.064.04
LG-05.070.01
LG-05.070.04
LG-05.080.01
LG-05.080.04
LG-05.090.01
LG-05.090.04
LG-05.105.01
LG-05.105.04
LG-06.F064.01
LG-06.F064.04
LG-06.F070.01
LG-06.F070.04
LG-06.F080.01
LG-06.F080.04
LG-06.F090.01
LG-06.F090.04
LG-06.F105.01
LG-06.F105.04
LG-07.064.01
LG-07.064.04
LG-07.070.01
LG-07.070.04
LG-07.080.01
LG-07.080.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Height H
(mm)
Mounting Method Handle Thickness D
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Fastening M Handle color

6.78 €

1 Available 9 Days 3015.5Tapped9.73045M5Silver

7.58 €

1 Available 9 Days 3015.5Tapped9.73045M5Black

6.44 €

1 Available 9 Days 3015.5Tapped9.73045M4Silver

7.12 €

1 Available 9 Days 3015.5Tapped9.73045M4Black

6.64 €

1 Available 9 Days 4515.5Tapped9.74560M4Silver

7.32 €

1 Available 9 Days 4515.5Tapped9.74560M4Black

6.98 €

1 Available 9 Days 7015.5Tapped9.77085M4Silver

7.68 €

1 Available 9 Days 7015.5Tapped9.77085M4Black

7.26 €

1 Available 9 Days 9015.5Tapped9.790105M4Silver

7.90 €

1 Available 9 Days 9015.5Tapped9.790105M4Black

7.54 €

1 Available 9 Days 10515.5Tapped9.7105120M4Silver

8.12 €

1 Available 9 Days 10515.5Tapped9.7105120M4Black

7.04 €

1 Available 9 Days 3022Tapped83045M4Silver

7.80 €

1 Available 9 Days 3022Tapped83045M4Black

7.54 €

1 Available 9 Days 4522Tapped84560M4Silver

8.20 €

1 Available 9 Days 4522Tapped84560M4Black

8.10 €

1 Available 9 Days 7022Tapped87085M4Silver

8.92 €

1 Available 9 Days 7022Tapped87085M4Black

8.66 €

1 Available 9 Days 9022Tapped890105M4Silver

9.52 €

1 Available 9 Days 9022Tapped890105M4Black

9.10 €

1 Available 9 Days 10522Tapped8105120M4Silver

10.00 €

1 Available 9 Days 10522Tapped8105120M4Black

7.28 €

1 Available 9 Days 3022Tapped83050M4Silver

8.06 €

1 Available 9 Days 3022Tapped83050M4Black

7.80 €

1 Available 9 Days 4522Tapped84565M4Silver

8.64 €

1 Available 9 Days 4522Tapped84565M4Black

8.42 €

1 Available 9 Days 6422Tapped86484M4Silver

9.18 €

1 Available 9 Days 6422Tapped86484M4Black

8.64 €

1 Available 9 Days 7022Tapped87090M4Silver

9.38 €

1 Available 9 Days 7022Tapped87090M4Black

8.82 €

1 Available 9 Days 8022Round Hole880100M4Silver

9.78 €

1 Available 9 Days 8022Tapped880100M4Black

9.18 €

1 Available 9 Days 9022Tapped890110M4Silver

10.04 €

1 Available 9 Days 9022Round Hole890110M4Black

9.78 €

1 Available 9 Days 6430Tapped106484M6Silver

10.74 €

1 Available 9 Days 6430Tapped106484M6Black

10.20 €

1 Available 9 Days 7030Round Hole107090M6Silver

11.28 €

1 Available 9 Days 7030Tapped107090M6Black

10.82 €

1 Available 9 Days 8030Tapped1080100M6Silver

11.90 €

1 Available 9 Days 8030Round Hole1080100M6Black

11.52 €

1 Available 9 Days 9030Round Hole1090110M6Silver

12.64 €

1 Available 9 Days 9030Round Hole1090110M6Black

12.40 €

1 Available 9 Days 10530Round Hole10105125M6Silver

13.72 €

1 Available 9 Days 10530Round Hole10105125M6Black

13.42 €

1 Available 9 Days 6422Round Hole106484M4Silver

14.22 €

1 Available 9 Days 6422Round Hole106484M4Black

13.66 €

1 Available 9 Days 7022Round Hole107090M4Silver

14.44 €

1 Available 9 Days 7022Round Hole107090M4Black

14.00 €

1 Available 9 Days 8022Round Hole1080100M4Silver

14.82 €

1 Available 9 Days 8022Round Hole1080100M4Black

14.40 €

1 Available 9 Days 9022Round Hole1090110M4Silver

15.28 €

1 Available 9 Days 9022Round Hole1090110M4Black

14.88 €

1 Available 9 Days 10522Round Hole10105125M4Silver

15.82 €

1 Available 9 Days 10522Round Hole10105125M4Black

11.52 €

1 Available 9 Days 64-Round Hole-6484M4Silver

12.24 €

1 Available 9 Days 64-Round Hole-6484M4Black

11.90 €

1 Available 9 Days 70-Round Hole-7090M4Silver

12.70 €

1 Available 9 Days 70-Round Hole-7090M4Black

12.64 €

1 Available 9 Days 80-Round Hole-80100M4Silver

13.50 €

1 Available 9 Days 80-Round Hole-80100M4Black

Loading...

Basic information

Main Body Type Special Shape Main Body Material Aluminum Applied Load(N) 200
Main Body, Surface Treatment Chrome Plating Material AlMgSi 0.5 Surface treatment Anodized

Tech Support