• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Collapsible handle (MK) (Part Numbers - CAD Download)

Collapsible handle (MK)
  • Volume Discount
Folding handle of the MK series, high-gloss chrome-plated.
Material: 1.0715 (1213)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MK-10.100.22
MK-10.100.23
MK-10.120.22
MK-10.120.23
MK-10.180.22
MK-10.180.23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Screw-on distance A
(mm)

30.52 €

1 Available 9 Days 100100

34.78 €

1 Available 9 Days 100100

31.08 €

1 Available 9 Days 120120

35.78 €

1 Available 9 Days 120120

32.60 €

1 Available 9 Days 180180

38.52 €

1 Available 9 Days 180180

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Steel Height H(mm) 44 Applied Load(N) 1000
Main Body, Surface Treatment Chromate Mounting Method Threads Handle Thickness D(mm) 10
Handle Cross Sectional Shape Round Shape Fastening M M10x1 Material 1.0718 (12L14)
Surface treatment High-gloss chrome-plated

Tech Support