Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MV-32.F500.54 |
MV-32.F500.9006 |
MV-32.F600.54 |
MV-32.F600.9006 |
MV-32.F800.54 |
MV-32.F800.9006 |
MV-32.R500.54 |
MV-32.R500.9006 |
MV-32.R600.54 |
MV-32.R600.9006 |
MV-32.R800.54 |
MV-32.R800.9006 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch P (mm) | Mounting Method | Screw-on distance A (mm) | Length L (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|---|
100.30 € | 1 | Available | 9 Days | 500 | Round Hole | 500 | 550 | Black | |
112.20 € | 1 | Available | 9 Days | 500 | Round Hole | 500 | 550 | Silver | |
106.08 € | 1 | Available | 9 Days | 600 | Round Hole | 600 | 650 | Black | |
117.66 € | 1 | Available | 9 Days | 600 | Round Hole | 600 | 650 | Silver | |
116.48 € | 1 | Available | 9 Days | 800 | Round Hole | 800 | 850 | Black | |
129.08 € | 1 | Available | 55 Days | 800 | Round Hole | 800 | 850 | Silver | |
94.40 € | 1 | Available | 9 Days | 500 | Tapped | 500 | 550 | Black | |
106.26 € | 1 | Available | 9 Days | 500 | Tapped | 500 | 550 | Silver | |
100.18 € | 1 | Available | 9 Days | 600 | Tapped | 600 | 650 | Black | |
111.74 € | 1 | Available | 9 Days | 600 | Tapped | 600 | 650 | Silver | |
110.54 € | 1 | Available | 9 Days | 800 | Tapped | 800 | 850 | Black | |
123.24 € | 1 | Available | 9 Days | 800 | Tapped | 800 | 850 | Silver |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | Arch Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 70 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Chrome Plating | Handle Thickness D(mm) | 32 | Handle Cross Sectional Shape | Others |
Fastening M | M8 | Material | AlMgSi 0.5 | Surface treatment | powder coated |
Configure
Basic Attributes
Pitch P(mm)
Mounting Method
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes