• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Safety position switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-02-ZB
LS-11-ZB
LS-11S-ZB
LS-S02-ZB
LS-S11-SW-ZB
LS-S11-ZB
LS-S11S-ZB
LSE-02
LSE-11
LSM-02
LSM-11
LSM-11D
LSM-11DA
LSM-11S
LSM-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching function Rated operation current Ie at AC-15, 230 V
(A)
Rated operation current Ie at DC-13, 230 V
(A)
Material housing Suitable for safety functions With status indication Type of electric connection Degree of protection (IP) Forced opening Number of safety auxiliary contacts Type of control element Output electronic Rated operation current Ie at AC-15, 125 V
(A)
Rated operation current Ie at AC-15, 24 V
(A)
Rated operation current Ie at DC-13, 125 V
(A)
Rated operation current Ie at DC-13, 24 V
(A)
Width sensor
(mm)
Height of sensor
(mm)
Length of sensor
(mm)
Switching function latching Ambient temperature during operating
(°C)
Number of contacts as normally closed contact Number of contacts as normally open contact Degree of protection (NEMA)

73.70 €

2 3 Days Slow-action switch60.3PlastictruefalseCable entry metricalIP65true0Otherfalse6100.83309633.35false25|70204X

73.70 €

2 3 Days Slow-action switch60.3PlastictruefalseCable entry metricalIP65true0Otherfalse6100.83309633.35false25|70004X
-

73.70 €

2 3 Days Quick-break switch60.3PlastictruefalseOtherIP65true1Otherfalse6100.83309633.35false25|701113

73.70 €

2 3 Days Slow-action switch60.3PlastictruefalseOtherIP65true2Otherfalse6100.83309633.35false25|702013
-

71.50 €

1 31 Days Slow-action switch60.3PlastictruefalseOtherIP65true0Otherfalse6100.83309633.35--25|7000-

73.70 €

2 3 Days Slow-action switch60.3PlastictruefalseOtherIP65true1Otherfalse6100.83309633.35false25|701113

73.70 €

2 3 Days Quick-break switch60.3PlastictruefalseOtherIP65true1Otherfalse6100.83309633.35false25|701113

74.80 €

2 3 Days Slow-action switch00PlastictruetrueOtherIP67false0Plungertrue0000.2316133.5false25|70204X

74.80 €

2 3 Days Slow-action switch00PlastictruetrueOtherIP67false0Plungertrue0000.2316133.5false25|70114X

38.50 €

2 3 Days Slow-action switch60.3MetaltruefalseCable entry metricalIP67true0Plungerfalse660.83316133.5false25|70204X

38.50 €

2 3 Days Slow-action switch60.3MetaltruefalseCable entry metricalIP67true0Plungerfalse660.83316133.5false25|70114X

38.50 €

2 3 Days Slow-action switch60.3MetaltruefalseCable entry metricalIP67true0Plungerfalse660.83316133.5false25|70114X

38.50 €

1 21 Days Slow-action switch60.3MetaltruefalseCable entry metricalIP67true0Plungerfalse660.83316133.5false25|70114X
-

38.50 €

2 3 Days Quick-break switch60.3MetaltruefalseCable entry metricalIP67true0Plungerfalse660.83316133.5false25|70114X

38.50 €

2 3 Days Slow-action switch60.3MetalfalsefalseCable entry metricalIP67false0Plungerfalse660.83316133.5false25|70024X

Loading...

  1. 1

Basic information

Coating housing Other Type of interface for safety communication None Explosion safety category for gas None
Explosion safety category for dust None Construction type housing Cuboid Type of interface None
Diameter sensor(mm) 0 Number of contacts as change-over contact 0 Alignment of the control element Other

Tech Support