Position switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LS-02
LS-02A
LS-11
LS-11-SW
LS-11A
LS-11D
LS-11DA
LS-11S
LS-20
LS-20A
LS-20B
LS-S02
LS-S02A
LS-S11
LS-S11-SW
LS-S11A
LS-S11D
LS-S11S
LS-S20
LS-S20A
LS-S20B
LSM-20A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching function Rated operation current Ie at AC-15, 230 V
(A)
Material housing Suitable for safety functions Type of electric connection Degree of protection (IP) Forced opening Number of safety auxiliary contacts Rated operation current Ie at AC-15, 125 V
(A)
Rated operation current Ie at AC-15, 24 V
(A)
Rated operation current Ie at DC-13, 125 V
(A)
Number of contacts as normally closed contact Number of contacts as normally open contact

30.19 €

10 4 Days Slow-action switch6PlastictrueOtherIP67true2660.820

30.19 €

10 15 Days Slow-action switch6PlastictrueOtherIP67true2660.820
-

30.19 €

1 3 Days

Stock

Slow-action switch6PlastictrueOtherIP67true1660.811

30.19 €

10 4 Days Slow-action switch6PlastictrueOtherIP67true1660.811

30.19 €

10 15 Days Slow-action switch6PlastictrueOtherIP67true1660.811

30.19 €

10 4 Days Slow-action switch6PlastictrueOtherIP67true0660.811

30.19 €

10 4 Days Slow-action switch6PlastictrueOtherIP67true1660.811

30.19 €

1 3 Days

Stock

Quick-break switch6PlastictrueOtherIP67true1660.811

30.19 €

10 5 Days Slow-action switch6OtherfalseOtherIP67false0660.802

30.19 €

1 4 Days Slow-action switch6OtherfalseOtherIP67false0660.802

30.19 €

10 15 Days Slow-action switch4PlasticfalseOtherIP66false0440.302

30.19 €

10 4 Days Slow-action switch6PlastictrueOtherIP67true2660.820

30.19 €

10 28 Days Slow-action switch6PlastictrueOtherIP67true2660.820

30.19 €

10 4 Days Slow-action switch6PlastictrueOtherIP67true1660.811

30.19 €

10 4 Days Quick-break switch6PlastictrueOtherIP67true1660.811

30.19 €

10 28 Days Slow-action switch6PlastictrueOtherIP67true1660.811

30.19 €

10 4 Days Slow-action switch6PlastictrueOtherIP67true1660.811

30.19 €

10 4 Days Quick-break switch6PlastictrueOtherIP67true1660.811

30.19 €

1 4 Days Slow-action switch6PlasticfalseOtherIP67false0660.802

30.19 €

10 4 Days Slow-action switch6PlasticfalseOtherIP67false0660.802

30.19 €

10 28 Days Slow-action switch6PlasticfalseOtherIP67false0660.802

37.98 €

2 15 Days Slow-action switch6MetalfalseCable entry metricalIP67false0660.802

Loading...

  1. 1

Basic information

Rated operation current Ie at DC-13, 230 V(A) 0.3 Coating housing Other With status indication false
Type of interface for safety communication None Explosion safety category for gas None Explosion safety category for dust None
Construction type housing Cuboid Type of control element Plunger Type of interface None
Output electronic false Rated operation current Ie at DC-13, 24 V(A) 3 Width sensor(mm) 31
Diameter sensor(mm) 0 Height of sensor(mm) 61 Length of sensor(mm) 33.5
Switching function latching false Ambient temperature during operating(°C) 25|70 Number of contacts as change-over contact 0
Alignment of the control element Other Degree of protection (NEMA) 4X

Tech Support